Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0185 - $0.0253 | 51000 In stock |
0.081 in
2.1 mm
|
0.259 in
6.6 mm
|
0.062 in
1.6 mm
|
||
$0.0218 - $0.0299 | Request the lead time here |
0.21 in
5.3 mm
|
0.28 in
7.1 mm
|
0.125 in
3.2 mm
|
||
$0.1309 - $0.1795 | 2000 In stock |
0.196 in
5 mm
|
0.290 in
7.4 mm
|
0.030 in
0.8 mm
|
||
$0.0218 - $0.0299 | Request the lead time here |
0.220 in
5.6 mm
|
0.295 in
7.5 mm
|
0.127 in
3.2 mm
|
||
$0.022 - $0.0301 | 2000 In stock |
0.144 in
3.7 mm
|
0.307 in
7.8 mm
|
0.059 in
1.5 mm
|
||
$0.0208 - $0.0286 | 18000 In stock |
0.262 in
6.7 mm
|
0.312 in
7.9 mm
|
0.127 in
3.2 mm
|
||
$0.0201 - $0.0276 | 3000 In stock |
0.11 in
2.8 mm
|
0.314 in
8 mm
|
0.062 in
1.6 mm
|
||
$0.0152 - $0.0209 | Request the lead time here |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
0.090 in
2.3 mm
|
||
$0.0126 - $0.0173 | Request the lead time here |
0.216 in
5.5 mm
|
0.313 in
8 mm
|
0.049 in
1.2 mm
|
||
$0.0231 - $0.0318 | Request the lead time here |
0.28 in
7.1 mm
|
0.335 in
8.5 mm
|
0.195 in
5 mm
|
||
$0.013 - $0.0178 | Request the lead time here |
0.252 in
6.4 mm
|
0.345 in
8.8 mm
|
0.125 in
3.2 mm
|
||
$0.0212 - $0.029 | 8000 In stock |
0.19 in
4.8 mm
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
||
$0.0137 - $0.0188 | Request the lead time here |
0.227 in
5.8 mm
|
0.365 in
9.3 mm
|
0.067 in
1.7 mm
|
||
$0.0285 - $0.0391 | 34000 In stock |
0.25 in
6.4 mm
|
0.435 in
11 mm
|
0.094 in
2.4 mm
|
||
$0.0298 - $0.0409 | Request the lead time here |
0.200 in
5.1 mm
|
0.440 in
11.2 mm
|
0.090 in
2.3 mm
|
||
$0.0161 - $0.0221 | 4000 In stock |
0.296 in
7.5 mm
|
0.436 in
11.1 mm
|
0.156 in
4 mm
|
||
$0.0159 - $0.0219 | 6000 In stock |
0.171 in
4.3 mm
|
0.438 in
11.1 mm
|
0.032 in
0.8 mm
|
||
$0.0204 - $0.028 | Request the lead time here |
0.375 in
9.5 mm
|
0.453 in
11.5 mm
|
0.062 in
1.6 mm
|
||
$0.0191 - $0.0262 | Request the lead time here |
0.167 in
4.2 mm
|
0.472 in
12 mm
|
0.121 in
3.1 mm
|
||
$0.0198 - $0.0271 | Request the lead time here |
0.252 in
6.4 mm
|
0.486 in
12.3 mm
|
0.069 in
1.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.