Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.1987 - $0.3028 | Request the lead time here |
0.880 in
22.4 mm
|
1.280 in
32.5 mm
|
0.062 in
1.6 mm
|
||
$0.17 - $0.2591 | Request the lead time here |
0.380 in
9.7 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
$0.0737 - $0.1123 | Request the lead time here |
0.226 in
5.7 mm
|
1.258 in
32 mm
|
0.065 in
1.7 mm
|
||
$0.2186 - $0.3332 | Request the lead time here |
0.437 in
11.1 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
$0.316 - $0.4818 | Request the lead time here |
0.510 in
13 mm
|
1.312 in
33.3 mm
|
0.400 in
10.2 mm
|
||
$0.0868 - $0.1322 | 1000 In stock |
0.510 in
13 mm
|
1.375 in
34.9 mm
|
0.062 in
1.6 mm
|
||
$0.2336 - $0.3561 | Request the lead time here |
1.180 in
30 mm
|
1.460 in
37.1 mm
|
0.100 in
2.5 mm
|
||
$0.2187 - $0.3333 | Request the lead time here |
1.000 in
25.4 mm
|
1.625 in
41.3 mm
|
0.187 in
4.7 mm
|
||
$0.119 - $0.1814 | 500 In stock |
0.665 in
16.9 mm
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
||
$0.2195 - $0.3345 | Request the lead time here |
1.164 in
29.6 mm
|
1.540 in
39.1 mm
|
0.192 in
4.9 mm
|
||
$0.1438 - $0.2192 | Request the lead time here |
0.810 in
20.6 mm
|
1.490 in
37.8 mm
|
0.062 in
1.6 mm
|
||
$0.1659 - $0.2529 | Request the lead time here |
0.630 in
16 mm
|
1.563 in
39.7 mm
|
0.062 in
1.6 mm
|
||
$0.1891 - $0.2882 | Request the lead time here |
0.765 in
19.4 mm
|
1.490 in
37.8 mm
|
0.100 in
2.5 mm
|
||
$0.0607 - $0.0925 | Request the lead time here |
1.525 in
38.7 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
$0.045 - $0.0617 | 10000 In stock |
0.4 in
10.2 mm
|
0.89 in
22.6 mm
|
0.063 in
1.6 mm
|
||
$0.0216 - $0.0297 | 2000 In stock |
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.031 in
0.8 mm
|
||
$0.0406 - $0.054 | Request the lead time here |
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
$0.0213 - $0.0292 | 2000 In stock |
0.165 in
4.2 mm
|
0.248 in
6.3 mm
|
0.079 in
2.0 mm
|
||
17W02351 | $0.0131 - $0.018 | 13000 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
$0.0193 - $0.0264 | Request the lead time here |
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.