Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0343 - $0.0523 | Request the lead time here |
0.312 in
7.9 mm
|
0.712 in
18.1 mm
|
0.081 in
2.1 mm
|
||
$0.0297 - $0.0452 | Request the lead time here |
0.513 in
13 mm
|
0.728 in
18.5 mm
|
0.072 in
1.8 mm
|
||
$0.041 - $0.0626 | Request the lead time here |
0.640 in
16.3 mm
|
0.781 in
19.8 mm
|
0.031 in
0.8 mm
|
||
$0.0944 - $0.1438 | Request the lead time here |
0.312 in
7.9 mm
|
0.812 in
20.6 mm
|
0.125 in
3.2 mm
|
||
$0.0844 - $0.1285 | Request the lead time here |
0.531 in
13.5 mm
|
0.865 in
22 mm
|
0.200 in
5.1 mm
|
||
$0.0882 - $0.1344 | Request the lead time here |
0.453 in
11.5 mm
|
0.938 in
23.8 mm
|
0.155 in
3.9 mm
|
||
$0.128 - $0.3089 | Request the lead time here |
0.730 in
18.5 mm
|
0.993 in
25.2 mm
|
0.097 in
2.5 mm
|
||
$0.06 - $0.0913 | 3500 In stock |
0.331 in
8.4 mm
|
0.944 in
24 mm
|
0.098 in
2.5 mm
|
||
$0.077 - $0.1174 | Request the lead time here |
0.666 in
16.9 mm
|
0.957 in
24.3 mm
|
0.139 in
3.5 mm
|
||
$0.1403 - $0.2137 | Request the lead time here |
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
0.032 in
0.8 mm
|
||
$0.1141 - $0.1738 | 500 In stock |
0.563 in
14.3 mm
|
1.024 in
26 mm
|
0.220 in
5.6 mm
|
||
$0.1085 - $0.1653 | Request the lead time here |
0.760 in
19.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
$0.0954 - $0.1454 | 1000 In stock |
0.812 in
20.6 mm
|
1.057 in
26.8 mm
|
0.125 in
3.2 mm
|
||
$0.1729 - $0.2636 | Request the lead time here |
0.605 in
15.4 mm
|
1.128 in
28.7 mm
|
0.239 in
6.1 mm
|
||
$0.0693 - $0.1056 | Request the lead time here |
0.631 in
16 mm
|
1.004 in
25.5 mm
|
0.065 in
1.7 mm
|
||
$0.1356 - $0.2068 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
0.100 in
2.5 mm
|
||
$0.0711 - $0.1084 | 500 In stock |
0.440 in
11.2 mm
|
1.000 in
25.4 mm
|
0.060 in
1.5 mm
|
||
$0.2048 - $0.3122 | 3000 In stock |
0.563 in
14.3 mm
|
1.250 in
31.8 mm
|
0.031 in
0.8 mm
|
||
$0.155 - $0.2362 | 3500 In stock |
0.340 in
8.6 mm
|
1.260 in
32 mm
|
0.250 in
6.4 mm
|
||
$0.1431 - $0.2181 | Request the lead time here |
0.781 in
19.8 mm
|
1.375 in
34.9 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.