Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations.Material: Stainless Steel, Steel, Acetal, Carbon SteelColour: Natural, White, Material Flammability Standard: Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
R 98,882 - R 113,0105 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
R 329,6865 - R 356,8526 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
R 86,483 - R 98,8408 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
R 113,7467 - R 130,0056 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.102 in
2.6 mm
|
||
R 103,0103 - R 117,5455 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
R 200,2438 - R 228,8464 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.134 in
3.4 mm
|
||
R 27,3341 - R 31,1503 | Request the lead time here |
0.22 in
5.6 mm
|
|
|
||
R 34,1536 - R 39,09 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
R 33,6041 - R 38,2497 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
R 37,7324 - R 43,0454 | Request the lead time here |
0.441 in
11.2 mm
|
|
|
||
R 47,1021 - R 53,8104 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
R 60,0506 - R 68,5307 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
R 150,9437 - R 172,1962 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.091 in
2.3 mm
|
||
R 98,3325 - R 112,4455 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
R 222,5479 - R 254,3317 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||
R 354,2027 - R 383,4826 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
R 114,3103 - R 130,5707 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.142 in
3.6 mm
|
||
R 148,4498 - R 169,6462 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||
R 171,3175 - R 195,7111 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.091 in
2.3 mm
|
||
R 22,9204 - R 29,7449 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.