Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Upotettu Yksipuolinen Imukupit

 (6 Tuotteet)

Luettelo Taulukko

Yksipuoliset imukupit - ura

Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black, Clear, and White

Yksipuoliset imukupit - reikä

Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear, White, Red, and Black

Yksipuoliset imukupit - koukku

Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.

It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC), Polypropylene (PP)
  • Colour: Clear, Black, White

Yksipuoliset imukupit - huuli

Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Yksipuoliset imukupit - painokiinnitys

Single Sided Suction Cup are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

This suction cup uses a push fit fixing method designed to be easily inserted into a mounting hole or socket on an object, creating a secure and stable fixing.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Yksipuoliset imukupit - nasta

Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear