These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinkpläterat stål, Rostfritt stål AISI 304, Stål, Rostfritt stål Series Code:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Sluten längd | Längd med utsträckt kolv | Totallängd | Material | Belastningskapacitet | Total bredd | Total höjd | Köp | |
---|---|---|---|---|---|---|---|---|---|---|
260,8192 kr - 289,8045 kr | Fråga angående leveranstidhär |
13.78 in
350.0 mm
|
27.559 in
700.0 mm
|
27.559 in
700.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
1 229,7546 kr - 1 366,4048 kr | 3810 I lager |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
298,3474 kr - 368,3386 kr | Fråga angående leveranstidhär |
19.685 in
500.0 mm
|
39.37 in
1000.0 mm
|
39.37 in
1000.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
1 088,5603 kr - 1 209,5061 kr | Fråga angående leveranstidhär |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
204,9692 kr - 227,7381 kr | 2914 I lager |
9.843 in
250.0 mm
|
19.685 in
500.0 mm
|
19.685 in
500.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
283,5033 kr - 314,997 kr | 6292 I lager |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
234,2695 kr - 260,3102 kr | 3011 I lager |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
425,3156 kr - 472,5621 kr | 3808 I lager |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
325,515 kr - 361,6861 kr | 1448 I lager |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
445,1036 kr - 494,5556 kr | 3520 I lager |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
497,6213 kr - 552,9139 kr | 3970 I lager |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
793,3392 kr - 881,4826 kr | 3922 I lager |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1 851,7268 kr - 2 057,4715 kr | 3954 I lager |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
935,1394 kr - 1 039,0478 kr | 3962 I lager |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1 470,5071 kr - 1 633,9008 kr | 3974 I lager |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
368,5446 kr - 454,9916 kr | Fråga angående leveranstidhär |
23.622 in
600.0 mm
|
47.244 in
1200.0 mm
|
47.244 in
1200.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
345,6666 kr - 384,0794 kr | 3140 I lager |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
546,4795 kr - 607,2008 kr | 3710 I lager |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
1 365,3384 kr - 1 517,0508 kr | Fråga angående leveranstidhär |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
687,0679 kr - 763,4088 kr | Fråga angående leveranstidhär |
9.843 in
250.0 mm
|
19.488 in
495.0 mm
|
9.646 in
245.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Vår hemsida har för närvarande problem. Om du stöter på några problem, vänligen kontakta vår kundtjänst direkt på +46(0)31 10 50 00 eller maila oss på sales@essentracomponents.se så hjälper vårt team dig direkt. Vi ber om ursäkt för eventuella besvär.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.