For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(52 products)
These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs. The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.
They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock or self-adhesive and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.
The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.
The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.
Fits several different threads, including; M4, M5, #8 or #10.
These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.
It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.
They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.
Material: PVCColour: BlackMaterial Flammability Standard: UL94 V-0
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.
This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.
Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For flat or ribbon cables Flat Cable Clamps are ideal and the adhesive mount clamps offer a secure fastening with a simple installation thanks to the adhesive base. These clamps are hinged for quick access, offer tension for added cable stability and are perfect for even flatter cables
Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.
The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.
With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Snap in, Hinged, No Tension Flat Cable Clamps are easy to install due to their push in application feature. The hinge and no tensions aspects ensure the cables will sit tidily without being strained by the clamp
Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat clamps have a hinged design to hold flat cables and wires in place securely. It offers stability and security for your applications. The low profile allows the clamp to sit flush against the surface it is being attached to, minimizing its visual impact and preventing it from getting in the way. Useful for applications where aesthetics and space are of importance.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.
The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.
It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.