Menu Search

We found 104 product types for Cable Management

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Cable Management

List Grid

Flat Loop Clip

Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.

It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Grommet Strips

Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.

Grommet Strips - Channels, MDS Filled Nylon

Flexible Grommet Strip - Channels are made from MDS filled Nylon and are ideal for protecting panel edges from being damaged.

Grommet Strips - Channels, Polystyrene

Available in 2 types, these Polystyrene Channels are ideal for protecting panel edges against damage.

Grommet Strips - Metal Rolls

UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

Grommet Strips - Plastic Rolls

Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes.

Grommet Strips - Plastic Rolls, With Glue

Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes. With pressure sensitive adhesive for extra secure fixing.

Grommets - Standard/TPE

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

IP67 Sealing Grommets

IP67 Grommets provide a dust and watertight seal. They are suitable for external applications.Acting as a blanking plug until a cable is installed. They can withstand vibrations.

Membrane Entry Grommets - Edge Holding

These Cable Entry Grommets attach to the edge of panels for easy access. Available in 3 styles and in either Silicone Rubber or Nylon, these entry grommets are suitable for various shapes of cables.

Membrane Entry Grommets - Hole Mounted

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting.Suitable for unthreaded holes.

Open Grommets - Quick Fit Grommets

Quick Fit Grommets snap neatly and quickly into position.

Open/Closed Universal Cable Bushings

All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. They have a split design allowing the bushings to be assembled into holes that may already contain a bundle. Fingertip pressure required to snap lock the bushing into its mounting hole. UL Recognized: E320906

Sleeve Insulators

Sleeve Insulators are designed for straight and flag style pre-assembled wires and receptacles. These insulators are easily installed by slipping the sleeve onto the receptacle and snapping it shut by hand.

Slit Harness Wrap

This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.

Snap Fit Bushings - Closed

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The push-fit design easily installs in common panel thicknesses while the durable material creates a smooth opening. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds

Snap Fit Bushings - Open/Closed

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The split, push-fit design allows this bushing to be easily assembled into holes that already contain a bundle. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds. UL Approved: E320906

Snub Bushings

Opens to accept cables then close firmly when installed into a hole. The durable material provides insulation and slight strain relief while protecting cables and wires from raw edges. Available in three sizes to hold bundle range from .15 to .28""

Standard Open Grommets

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life. EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Standoff - Lock Clip/Style 1

This lock clip standoff (style 1) provides a secure yet simple fastening and are an ideal cable management solution for a variety of applications. The plug-in application adds to the ease of installation and the locking clip adds a level of security

Standoff Cable Harness

Various spacer options allow the cables to be isolated from board components. Bundle is inserted into the top of the clip where they are retained

Stepped Grommets

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

Strain Relief Bushings - Double Locking

Strain Relief Bushings feature a double locking mechanism. They are mounted to the edge of a chassis or into a split panel to protect cables, wires and other equipment from movement and chaffing.

The bushing absorbs the forces of pull, push and twist to help prevent strain damage to cables and equipment. They also help prevent accidental disconnections - so are a highly cost-effective and time saving solution.

In addition; they help anchor cables to equipment and also seal the cable entry point.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Fibre Boot

Fibre Strain Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Colour: Black

Strain Relief Bushings - Flat Cable

Strain Relief Bushings protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord.

These bushings eliminate cable strain and wear. They are suitable for round or elongated holes and fit flat or round cables. They can withstand temperatures up to +85 degrees celsius.

Quick and easy to install; they are crimped on to cable and inserted into the hole using an installation tool (sold separately).

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

  • of 5