Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

RoHS Steel

 (7 products)

List Grid

Concealed Hinges - Removable

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Concealed Hinges -Weld-on

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Leaf Hinges - Screw On

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Leaf Hinges - Stud Mount

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror

Lift-Off Flag Hinges

Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.

Quarter Turn Latches - L Handle

NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.

Thick Door Quarter Turn Latches - Wing Knob

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges