Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.0846 - $0.4898 | 10000 In stock |
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
||
$0.0819 - $0.4736 | Request the lead time here |
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
||
$0.1287 - $0.7457 | Request the lead time here |
1.500 in
38.1 mm
|
0.148 in
3.8 mm
|
||
$0.1038 - $0.6015 | Request the lead time here |
1.000 in
25.4 mm
|
0.156 in
4 mm
|
||
$0.0723 - $0.4181 | 8084 In stock |
0.500 in
12.7 mm
|
0.180 in
4.6 mm
|
||
$0.1337 - $0.7734 | Request the lead time here |
1.500 in
38.1 mm
|
0.187 in
4.7 mm
|
||
$0.1119 - $0.648 | Request the lead time here |
1.000 in
25.4 mm
|
0.203 in
5.2 mm
|
||
$0.1059 - $0.6132 | Request the lead time here |
0.500 in
12.7 mm
|
0.218 in
5.5 mm
|
||
$0.1614 - $0.9345 | Request the lead time here |
1.500 in
38.1 mm
|
0.224 in
5.7 mm
|
||
$0.1223 - $0.7082 | Request the lead time here |
1.000 in
25.4 mm
|
0.230 in
5.8 mm
|
||
$0.1223 - $0.7082 | 9272 In stock |
0.500 in
12.7 mm
|
0.240 in
6.1 mm
|
||
$0.1469 - $0.8496 | Request the lead time here |
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
||
$0.1455 - $0.8424 | 19 In stock |
1.000 in
25.4 mm
|
0.281 in
7.1 mm
|
||
$0.1107 - $0.641 | Request the lead time here |
0.500 in
12.7 mm
|
0.304 in
7.7 mm
|
||
$0.1632 - $0.9453 | Request the lead time here |
1.500 in
38.1 mm
|
0.313 in
8 mm
|
||
$0.1466 - $0.8478 | 4300 In stock |
1.000 in
25.4 mm
|
0.343 in
8.7 mm
|
||
$0.0954 - $0.5523 | 5000 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||
$0.2169 - $1.256 | Request the lead time here |
1.500 in
38.1 mm
|
0.406 in
10.3 mm
|
||
$0.1742 - $1.0079 | 1500 In stock |
1.000 in
25.4 mm
|
0.437 in
11.1 mm
|
||
$0.1107 - $0.641 | Request the lead time here |
0.500 in
12.7 mm
|
0.470 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.