Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.9849 - $5.702 | Request the lead time here |
1.500 in
38.1 mm
|
1.937 in
49.2 mm
|
||
$0.8003 - $1.8533 | Request the lead time here |
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
||
$0.7932 - $1.8368 | Request the lead time here |
0.500 in
12.7 mm
|
2.156 in
54.8 mm
|
||
$1.8282 - $4.2336 | 300 In stock |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
$1.2387 - $2.8686 | 102 In stock |
1.000 in
25.4 mm
|
2.375 in
60.3 mm
|
||
$0.9057 - $2.0975 | Request the lead time here |
0.500 in
12.7 mm
|
2.500 in
63.5 mm
|
||
$1.4496 - $3.357 | 165 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm
|
||
$1.6197 - $3.7509 | Request the lead time here |
1.000 in
25.4 mm
|
2.687 in
68.2 mm
|
||
$1.2101 - $2.802 | Request the lead time here |
0.500 in
12.7 mm
|
2.875 in
73 mm
|
||
$1.754 - $4.0617 | 100 In stock |
1.500 in
38.1 mm
|
3.000 in
76.2 mm
|
||
$1.8807 - $4.3554 | 7 In stock |
1.500 in
38.1 mm
|
3.250 in
82.6 mm
|
||
$2.123 - $4.9161 | Request the lead time here |
1.500 in
38.1 mm
|
3.500 in
88.9 mm
|
||
$2.3337 - $5.4045 | Request the lead time here |
1.500 in
38.1 mm
|
3.750 in
95.3 mm
|
||
$2.7554 - $6.3809 | Request the lead time here |
1.500 in
38.1 mm
|
3.875 in
98.4 mm
|
||
$3.8334 - $8.8775 | 98 In stock |
1.500 in
38.1 mm
|
4.125 in
104.8 mm
|
||
$6.1095 - $14.1483 | Request the lead time here |
1.500 in
38.1 mm
|
4.250 in
108 mm
|
||
$9.1283 - $21.1392 | Request the lead time here |
1.500 in
38.1 mm
|
4.500 in
114.3 mm
|
||
$9.7991 - $22.6926 | Request the lead time here |
1.500 in
38.1 mm
|
5.000 in
127 mm
|
||
$10.3022 - $23.8575 | Request the lead time here |
1.500 in
38.1 mm
|
5.375 in
136.5 mm
|
||
$10.6616 - $24.69 | Request the lead time here |
1.500 in
38.1 mm
|
5.750 in
146.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.