Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| Request the lead time here |
0.386 in
9.8 mm
|
1/8
|
|||
| 970 In stock |
4.48 in
113.79 mm
|
4
|
|||
| 612 In stock |
0.665 in
16.89 mm
|
3/8
|
|||
| 31641 In stock |
0.472 in
12.0 mm
|
M12
|
|||
| 5971 In stock |
0.866 in
22 mm
|
M22
|
|||
| 1300 In stock |
1.643 in
41.73 mm
|
1-1/4
|
|||
| 5097 In stock |
1.033 in
26.24 mm
|
3/4
|
|||
| Request the lead time here |
1.305 in
33.15 mm
|
1
|
|||
| 56325 In stock |
0.512 in
13.0 mm
|
1/4-19
|
|||
| Request the lead time here |
1.161 in
29.5 mm
|
7/8-14
|
|||
| 19081 In stock |
0.65 in
16.5 mm
|
M16
|
|||
| 4500 In stock |
1.339 in
34.0 mm
|
1-11
|
|||
| 25038 In stock |
0.709 in
18.0 mm
|
M18
|
|||
| 548 In stock |
2.85 in
72.39 mm
|
2-1/2
|
|||
| 723 In stock |
3.98 in
101.09 mm
|
3-1/2
|
|||
| 1513 In stock |
6.6 in
167.64 mm
|
6
|
|||
| 5898 In stock |
1.035 in
26.3 mm
|
3/4-14
|
|||
| 1626 In stock |
5.535 in
140.59 mm
|
5
|
|||
| 5000 In stock |
0.63 in
16.0 mm
|
3/8-19
|
|||
| 1900 In stock |
1.884 in
47.85 mm
|
1-1/2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue