Menu Search

Ferrite Beads

In stock

Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.

Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.

  • Ferrite Material: K5B RMS-303
  • Adhesive: RMS-301
  • Wire: RMS-306, RMS-307 and RMS-308
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Impedance 25 MHz Insert Diameter View
£ 0.3503 - £ 0.3892 Request the lead time here
13.8 mm
47 Ω
25 Ω
13.8 mm
£ 0.6755 - £ 0.7505 Request the lead time here
15.0 mm
97 Ω
53 Ω
15.0 mm
£ 0.637 - £ 0.7077 Request the lead time here
16.0 mm
59 Ω
33 Ω
16.0 mm
£ 0.7511 - £ 0.8345 Request the lead time here
19.0 mm
70 Ω
26 Ω
19.0 mm
£ 2.5282 - £ 2.8091 Request the lead time here
19.0 mm
115 Ω
68 Ω
19.0 mm
£ 0.9547 - £ 1.0608 Request the lead time here
11.4 mm
133 Ω
80 Ω
11.4 mm
10638484 £ 0.1691 - £ 0.1879 Request the lead time here
10.0 mm
667 Ω
726 Ω
5.2 mm
£ 0.3401 - £ 0.3779 Request the lead time here
14.0 mm
73 Ω
33 Ω
14.0 mm
£ 0.1281 - £ 0.1424 Request the lead time here
10.0 mm
486 Ω
450 Ω
6.0 mm
£ 0.6839 - £ 0.7599 Request the lead time here
15.0 mm
105 Ω
61 Ω
15.0 mm
£ 0.9536 - £ 1.0596 Request the lead time here
13.0 mm
125 Ω
74 Ω
13.0 mm
£ 0.7276 - £ 0.8085 Request the lead time here
19.0 mm
77 Ω
35 Ω
19.0 mm
£ 0.7729 - £ 0.8587 Request the lead time here
19.0 mm
55 Ω
30 Ω
19.0 mm
£ 0.0295 - £ 0.0328 Request the lead time here
4.7 mm
79 Ω
49 Ω
3.5 mm
£ 0.0217 - £ 0.0242 Request the lead time here
1.5 mm
42 Ω
21 Ω
1.5 mm
£ 0.5515 - £ 0.6128 Request the lead time here
8.0 mm
416 Ω
289 Ω
5.0 mm
£ 0.0381 - £ 0.0423 Request the lead time here
7.0 mm
89 Ω
56 Ω
2.5 mm
£ 0.5813 - £ 0.6459 Request the lead time here
10.0 mm
263 Ω
171 Ω
7.6 mm
£ 0.0229 - £ 0.0254 Request the lead time here
1.4 mm
49 Ω
26 Ω
1.4 mm
£ 0.6863 - £ 0.7626 Request the lead time here
25.0 mm
63 Ω
23 Ω
25.0 mm
  • of 3
Toroid Ferrite 13.8 mm 6.4 mm 25 Ω 47 Ω K5B

10560853

Price Range
£ 0.3892 - £ 0.3503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    13.8 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    13.8 mm
  • Overall Length
    6.4 mm
Toroid Ferrite 15.0 mm 53 Ω 97 Ω K5B

10320372

Price Range
£ 0.7505 - £ 0.6755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    15.0 mm
  • Commodity Code
    8547900000
  • Insert Diameter
    15.0 mm
  • Overall Length
    12.0 mm
Toroid Ferrite 16.0 mm 8.0 mm 33 Ω 59 Ω K5B

10641248

Price Range
£ 0.7077 - £ 0.637

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    16.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    16.0 mm
  • Overall Length
    8.0 mm
Toroid Ferrite 19.0 mm 7.5 mm 26 Ω 70 Ω K5B

10630020

Price Range
£ 0.8345 - £ 0.7511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    19.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    19.0 mm
  • Overall Length
    7.5 mm
Toroid Ferrite 19.0 mm 68 Ω 115 Ω K5B

10320457

Price Range
£ 2.8091 - £ 2.5282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    19.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    19.0 mm
  • Overall Length
    16.0 mm
Toroid Ferrite 11.4 mm 80 Ω 133 Ω K5B

10320358

Price Range
£ 1.0608 - £ 0.9547

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    11.4 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    11.4 mm
  • Overall Length
    14.0 mm
Ferrite Bead 5.2 mm 10.0 mm 667 Ω Black K5B

10638484

Price Range
£ 0.1879 - £ 0.1691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    10.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    5.2 mm
Toroid Ferrite 14.0 mm 8.0 mm 33 Ω 73 Ω K5B

10638781

Price Range
£ 0.3779 - £ 0.3401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    14.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    14.0 mm
  • Overall Length
    8.0 mm
Ferrite Bead 6.0 mm 10.0 mm 486 Ω Black A6

10319574

Price Range
£ 0.1424 - £ 0.1281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    10.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    6.0 mm
Toroid Ferrite 15.0 mm 61 Ω 105 Ω K5B

10320389

Price Range
£ 0.7599 - £ 0.6839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    15.0 mm
  • Commodity Code
    8547900000
  • Insert Diameter
    15.0 mm
  • Overall Length
    15.0 mm
Toroid Ferrite 13.0 mm 74 Ω 125 Ω K5B

10320426

Price Range
£ 1.0596 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    13.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    13.0 mm
  • Overall Length
    12.7 mm
Toroid Ferrite 19.0 mm 7.0 mm 35 Ω 77 Ω K5B

10431955

Price Range
£ 0.8085 - £ 0.7276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    19.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    19.0 mm
  • Overall Length
    7.0 mm
Toroid Ferrite 19.0 mm 30 Ω 55 Ω K5B

10320471

Price Range
£ 0.8587 - £ 0.7729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    19.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    19.0 mm
  • Overall Length
    8.0 mm
Solder ferrite 3.5 mm 4.7 mm 4.7 mm 49 Ω 79 Ω K5B

10319543

Price Range
£ 0.0328 - £ 0.0295

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    4.7 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    3.5 mm
  • Overall Diameter
    4.7 mm
Toroid Ferrite 1.5 mm 21 Ω 42 Ω K5B

10641255

Price Range
£ 0.0242 - £ 0.0217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    RMS-303
  • Insert Length
    1.5 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    1.5 mm
Ferrite Bead RMS-303 416 Ω 8.0 mm (L) Black

10319963

Price Range
£ 0.6128 - £ 0.5515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    K5B A5
  • Insert Length
    8.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    5.0 mm
Solder ferrite 2.5 mm 7.0 mm 7.0 mm 56 Ω 89 Ω K5B

10641361

Price Range
£ 0.0423 - £ 0.0381

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    7.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    2.5 mm
  • Overall Diameter
    7.0 mm
Ferrite Bead 7.6 mm 10.0 mm 263 Ω Black K5B A5

10628829

Price Range
£ 0.6459 - £ 0.5813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    K5B A5
  • Insert Length
    10.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    7.6 mm
Toroid Ferrite 1.4 mm 3.0 mm 26 Ω 49 Ω K5B

10638750

Price Range
£ 0.0254 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    RMS-303
  • Insert Length
    1.4 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    1.4 mm
Toroid Ferrite 25.0 mm 7.0 mm 23 Ω 63 Ω K5B

10431979

Price Range
£ 0.7626 - £ 0.6863

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    25.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    25.0 mm
  • Overall Length
    7.0 mm