Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
£ 0.1023 - £ 0.2317 Request the lead time here
PA
Natural
11.05 mm
12.7 mm
12.7 mm
£ 0.1125 - £ 0.2546 10000 In stock
PA
Natural
4.75 mm
19.1 mm
19.05 mm
£ 0.153 - £ 0.3454 24500 In stock
PA
Natural
3.96 mm
25.4 mm
25.4 mm
£ 0.1658 - £ 0.3747 25200 In stock
PA
Natural
1.6 mm
3.9 - 4.2 mm
12.7 mm
£ 0.0762 - £ 0.1727 Request the lead time here
Nylon
Natural
6.35 mm
6.4 mm
12.7 mm
£ 0.0997 - £ 0.2259 16500 In stock
Nylon
Natural
3.96 mm
6.4 mm
12.7 mm
£ 0.1023 - £ 0.2317 29700 In stock
LDPE
Black
6.35 mm
6.4 mm
12.7 mm
£ 0.1065 - £ 0.241 20700 In stock
Nylon
Natural
2.39 mm
6.6 mm
19.05 mm
£ 0.0922 - £ 0.2086 31500 In stock
PA
Natural
1.27 mm
4.8 - 5.5 mm
8.73 mm
£ 0.0616 - £ 0.3269 62000 In stock
PA
Natural
2.36 mm
4.0 - 4.4 mm
9.53 mm
£ 0.0962 - £ 0.2184 37500 In stock
Nylon
Natural
1.6 mm
3.2 mm
10.31 mm
£ 0.0856 - £ 0.194 40000 In stock
PA
Natural
1.6 mm
12.7 mm
2.7 mm
£ 0.4337 - £ 0.4337 Request the lead time here
Black
12.2 mm
9.5 - 9.6 mm
12.7 mm
£ 0.2423 - £ 0.248 20000 In stock
EVA
Natural
1.5 mm
4.2 mm
12.0 mm
£ 3.0049 - £ 6.2987 200 In stock
Rubber
Grey
52.0 mm
25.0 mm
25.0 mm
£ 1.0347 - £ 1.0763 3000 In stock
Rubber
Black
37.7 mm
25.0 mm
25.0 mm
£ 0.2225 - £ 0.231 Request the lead time here
PVC
Black
12.0 mm
9.8 - 12.7 mm
15.0 mm
£ 0.0513 - £ 0.0545 Request the lead time here
PVC
Black
10.0 mm
2.2 - 4.5 mm
10.0 mm
£ 2.0694 - £ 4.3585 Request the lead time here
Rubber
Grey
51.5 mm
19.0 mm
19.0 mm
£ 0.3614 - £ 0.76 Request the lead time here
Rubber
Black
26.0 mm
10.0 mm
10.0 mm
  • of 7
Stopper 12.7 mm 11.05 mm Nylon Natural

10149867

Price Range
£ 0.2317 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    12.7 mm
  • Base Height
    11.05 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Stopper 19.05 mm 4.75 mm Nylon Natural

10149898

Price Range
£ 0.2546 - £ 0.1125

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter Range
    19.1 mm
  • Base Height
    4.75 mm
  • Base Diameter
    19.05 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Stopper 25.4 mm 3.96 mm Nylon Natural

10149904

Price Range
£ 0.3454 - £ 0.153

Stock Levels
24500 In stock
Attributes
  • Compatible Hole Diameter Range
    25.4 mm
  • Base Height
    3.96 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Clip-on Feet 12.7 mm 1.6 mm 4.2 mm Nylon Natural

10149775

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
25200 In stock
Attributes
  • Compatible Hole Diameter Range
    3.9 - 4.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Stopper 12.7 mm 6.35 mm Nylon Natural

10149171

Price Range
£ 0.1727 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Base Height
    6.35 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Stopper 12.7 mm 3.96 mm Nylon Natural

10149201

Price Range
£ 0.2259 - £ 0.0997

Stock Levels
16500 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Base Height
    3.96 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Stopper 12.7 mm 6.35 mm LDPE Black

10149102

Price Range
£ 0.2317 - £ 0.1023

Stock Levels
29700 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Base Height
    6.35 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
Stopper 19.05 mm 2.39 mm Nylon Natural

10149218

Price Range
£ 0.241 - £ 0.1065

Stock Levels
20700 In stock
Attributes
  • Compatible Hole Diameter Range
    6.6 mm
  • Base Height
    2.39 mm
  • Base Diameter
    19.05 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Clip-on Feet 8.73 mm 1.27 mm 5.5 mm Nylon 6 Natural

10149027

Price Range
£ 0.2086 - £ 0.0922

Stock Levels
31500 In stock
Attributes
  • Compatible Hole Diameter Range
    4.8 - 5.5 mm
  • Base Height
    1.27 mm
  • Base Diameter
    8.73 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Clip-on Feet 9.53 mm 2.36 mm 4.4 mm Nylon 6 Natural

10149010

Price Range
£ 0.3269 - £ 0.0616

Stock Levels
62000 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 4.4 mm
  • Base Height
    2.36 mm
  • Base Diameter
    9.53 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Stopper 10.31 mm 1.6 mm Nylon Natural

10149164

Price Range
£ 0.2184 - £ 0.0962

Stock Levels
37500 In stock
Attributes
  • Compatible Hole Diameter Range
    3.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    10.31 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Stopper 2.7 mm 1.6 mm Nylon Natural

10149843

Price Range
£ 0.194 - £ 0.0856

Stock Levels
40000 In stock
Attributes
  • Compatible Hole Diameter Range
    12.7 mm
  • Base Height
    1.6 mm
  • Base Diameter
    2.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Clip-on Feet 12.7 mm 12.2 mm 0.378 in TPE Black

10163597

Price Range
£ 0.4337 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    9.5 - 9.6 mm
  • Base Height
    12.2 mm
  • Base Diameter
    12.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Stopper 12.0 mm 1.5 mm EVA Natural

10064955

Price Range
£ 0.248 - £ 0.2423

Stock Levels
20000 In stock
Attributes
  • Compatible Hole Diameter Range
    4.2 mm
  • Base Height
    1.5 mm
  • Base Diameter
    12.0 mm
  • Accessory Type
    Glass Foot
  • Colour
    Natural
Walking Aid Feet 25.0 mm 52.0 mm Rubber Grey

10280379

Price Range
£ 6.2987 - £ 3.0049

Stock Levels
200 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 mm
  • Base Height
    52.0 mm
  • Base Diameter
    25.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Grey
End Tip 25.0 mm 37.7 mm Rubber Black

10280416

Price Range
£ 1.0763 - £ 1.0347

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 mm
  • Base Height
    37.7 mm
  • Base Diameter
    25.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
Clip-on Feet 15.0 mm 12.0 mm PVC Black

10316283

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    9.8 - 12.7 mm
  • Base Height
    12.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
Clip-on Feet 10.0 mm 10.0 mm PVC Black

10316337

Price Range
£ 0.0545 - £ 0.0513

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    2.2 - 4.5 mm
  • Base Height
    10.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
Walking Aid Feet 19.0 mm 51.5 mm Rubber Grey

10280317

Price Range
£ 4.3585 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    19.0 mm
  • Base Height
    51.5 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Grey
End Tip 10.0 mm 26.0 mm Rubber Black

10280393

Price Range
£ 0.76 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 mm
  • Base Height
    26.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black