Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0952 - £ 0.0972 | 122648 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1032 - £ 0.1054 | 46850 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.0828 - £ 0.0899 | 870 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0924 - £ 0.1004 | 392 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
RRSN-4570-12 | £ 0.0399 - £ 0.0425 | 1494 In stock |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
|
£ 0.1247 - £ 0.1247 | 6763 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.0252 - £ 0.0252 | Request the lead time here |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
£ 1.0378 - £ 1.0378 | 1748 In stock |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.0358 - £ 0.0539 | Request the lead time here |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.1007 - £ 0.1072 | Request the lead time here |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
1306284 | £ 0.0531 - £ 0.0577 | 7664 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|
£ 0.0673 - £ 0.0732 | 5023 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
1306287 | £ 0.0646 - £ 0.0702 | 9435 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
£ 0.0735 - £ 0.0799 | 17224 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.0779 - £ 0.0846 | 449 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.