Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 1.0378 - £ 1.0378 | 1748 In stock |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.0252 - £ 0.0252 | Request the lead time here |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1007 - £ 0.1072 | Request the lead time here |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.0673 - £ 0.0732 | 5023 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
1306284 | £ 0.0531 - £ 0.0577 | 7664 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|
1306287 | £ 0.0646 - £ 0.0702 | 9435 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
£ 0.0779 - £ 0.0846 | 449 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
RRSN-52100-35 | £ 0.1328 - £ 0.141 | 1071 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
|
£ 0.0799 - £ 0.0799 | 200 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
RRSN-3260-03 | £ 0.0531 - £ 0.0577 | 159023 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
£ 0.038 - £ 0.0405 | 1424 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.141 - £ 0.141 | 1551 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
RRSN-82100-40 | £ 0.0952 - £ 0.0952 | 1096 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
|
£ 0.0473 - £ 0.0514 | 1450 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.0514 - £ 0.0514 | 492 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.044 - £ 0.044 | 9268 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0372 - £ 0.0405 | 11442 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0372 - £ 0.0405 | Request the lead time here |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1177 - £ 0.1177 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.2272 - £ 0.2423 | 3231 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.