Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0562 - £ 0.0562 | 34283 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.0601 - £ 0.0601 | Request the lead time here |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.0642 - £ 0.0642 | 5162 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0677 - £ 0.0677 | 34000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.0698 - £ 0.0698 | 37000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.0659 - £ 0.0659 | 9810 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
||
£ 0.0717 - £ 0.0717 | Request the lead time here |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.0779 - £ 0.0779 | 3000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.0844 - £ 0.0844 | 38000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.0728 - £ 0.0743 | 80072 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.0754 - £ 0.0769 | 97492 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0821 - £ 0.0839 | 6580 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
RRSN-52100-35 | £ 0.1328 - £ 0.141 | 1071 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
|
£ 0.0799 - £ 0.0799 | 200 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.038 - £ 0.0405 | 1424 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.141 - £ 0.141 | 1551 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1115 - £ 0.1115 | 7787 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.4011 - £ 0.4011 | 195 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.0661 - £ 0.0674 | 209000 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.182 - £ 0.182 | 5920 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.