Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colours: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Bolt Thread D d2 Colour d1 H Component Type View
£ 0.11 - £ 0.1146 17422 In stock
M6
Red
Base
£ 0.1239 - £ 0.1292 26848 In stock
M8
White
Base
£ 0.2028 - £ 0.2112 25467 In stock
M10
Green
Base
£ 0.2028 - £ 0.2112 28625 In stock
M10
Red
Base
£ 0.2779 - £ 0.2904 2884 In stock
M12
Blue
Base
£ 0.11 - £ 0.1146 2872 In stock
M6
White
Base
£ 0.1239 - £ 0.1292 21991 In stock
M8
Green
Base
£ 0.1239 - £ 0.1292 4685 In stock
M8
Red
Base
£ 0.2028 - £ 0.2112 9806 In stock
M10
White
Base
£ 0.2779 - £ 0.2904 16976 In stock
M12
Black
Base
£ 0.11 - £ 0.1146 17735 In stock
M6
Green
Base
£ 0.11 - £ 0.1146 42393 In stock
M6
Blue
Base
£ 0.11 - £ 0.1146 7000 In stock
M6
Yellow
Base
£ 0.1239 - £ 0.1292 21856 In stock
M8
Black
Base
£ 0.2028 - £ 0.2112 38760 In stock
M10
Blue
Base
£ 0.2028 - £ 0.2112 20788 In stock
M10
Yellow
Base
£ 0.2821 - £ 0.2932 7590 In stock
M12
White
Base
£ 0.2779 - £ 0.2904 16092 In stock
M12
Red
Base
£ 0.11 - £ 0.1146 3295 In stock
M6
Black
Base
£ 0.1239 - £ 0.1292 15578 In stock
M8
Blue
Base
  • of 2
Nut Protection Cap M6 25.0 mm PP Red

036001112411

Price Range
£ 0.1146 - £ 0.11

Stock Levels
17422 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M8 32.0 mm PP White

036003111311

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
26848 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3923509000
Nut Protection Cap M10 38.0 mm PP Green

036005100811

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
25467 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3923509000
Nut Protection Cap M10 10.3 mm 38.0 mm PP Red

036005112411

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
28625 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Blue

036007108711

Price Range
£ 0.2904 - £ 0.2779

Stock Levels
2884 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Blue
  • Commodity Code
    3926909790
Nut Protection Cap M6 25.0 mm PP White

036001111311

Price Range
£ 0.1146 - £ 0.11

Stock Levels
2872 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M8 32.0 mm PP Green

036003100811

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
21991 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3923509000
Nut Protection Cap M8 32.0 mm PP Red

036003112411

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
4685 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3923509000
Nut Protection Cap M10 38.0 mm PP White

036005111311

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
9806 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Black

036007111411

Price Range
£ 0.2904 - £ 0.2779

Stock Levels
16976 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3923509000
Nut Protection Cap M6 25.0 mm PP Green

036001100811

Price Range
£ 0.1146 - £ 0.11

Stock Levels
17735 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3926909790
Nut Protection Cap M6 25.0 mm PP Blue

036001108711

Price Range
£ 0.1146 - £ 0.11

Stock Levels
42393 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Blue
  • Commodity Code
    3926909790
Nut Protection Cap M6 25.0 mm PP Yellow

036001113211

Price Range
£ 0.1146 - £ 0.11

Stock Levels
7000 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Yellow
  • Commodity Code
    3926909790
Nut Protection Cap M8 32.0 mm PP Black

036003111411

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
21856 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3923509000
Nut Protection Cap M10 38.0 mm PP Blue

036005108711

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
38760 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Blue
  • Commodity Code
    3926909790
Nut Protection Cap M10 38.0 mm PP Yellow

036005113211

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
20788 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Yellow
  • Commodity Code
    3923509000
Nut Protection Cap M12 43.0 mm PP White

036007111311

Price Range
£ 0.2932 - £ 0.2821

Stock Levels
7590 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Red

036007112411

Price Range
£ 0.2904 - £ 0.2779

Stock Levels
16092 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M6 25.0 mm PP Black

036001111411

Price Range
£ 0.1146 - £ 0.11

Stock Levels
3295 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3923509000
Nut Protection Cap M8 32.0 mm PP Blue

036003108711

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
15578 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Blue
  • Commodity Code
    3926909790
Nut Protection Cap M8 32.0 mm PP Yellow

036003113211

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
15042 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Yellow
  • Commodity Code
    3926909790
Nut Protection Cap M10 38.0 mm PP Black

036005111411

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
200 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3923509000
Nut Protection Cap M12 43.0 mm PP Green

036007100811

Price Range
£ 0.2904 - £ 0.2779

Stock Levels
5900 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Yellow

036007113211

Price Range
£ 0.3196 - £ 0.3071

Stock Levels
7700 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Yellow
  • Commodity Code
    3923509000