Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Pysyvä Muovi

 (2 Tuotteet)

Luettelo Taulukko

Kirkkaat teippikiekot

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Väri: Kirkas Sarjanumero:

Litteät aluslevyt - muovi

Plastic Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PVC, POM, PEEK, PP, PC, PVDF
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB


Series Code :SR1929

Sarjanumero: SR1929