Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(7 Tuotteet)
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.
The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.
Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.
Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.
Sarjanumero: SR5506 ,SR5562
Lehtisaranat uroskierteellä ovat litteitä saranoita, jotka sopivat parhaiten uppoasennettuihin oviin. Tämä valikoima tunnetaan myös pinta-asennettuina saranoina tai sivusaranoina. tarjolla on useita materiaaleja ja nastakokoja, joista löytyy ratkaisu useimpiin käyttökohteisiin.
Sarjanumero: SR5330
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa