Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

NEMA T-kahva

 (3 Tuotteet)

Luettelo Taulukko

Kompressiosalvat - T-kahva

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Neljänneskierrossalvat – T-kahva

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Säädettävä T-kahva puristuksella

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated