Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(25 Tuotteet)
Joustavat suojukset sopivat kierteettömiin ja kierteitettyihin kohteisiin ja sopivat ainutlaatuisen rakenteensa ansiosta eri halkaisijoihin.
Keskelle sijoitettu vetoliuska ja ainutlaatuinen tähtimuoto tekevät asentamisesta ja irrottamisesta nopeaa ja helppoa. Ne sopivat metrisiin, BSP- ja UNF-kierrekokoihin.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vetoliuskalla varustetut suuren lämpötilan joustavat suojukset sopivat kierteitetyille ja kierteettömille kohteille ja voidaan irrottaa molemmista.
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
Kupumutterit sopivat erinomaisesti peittämään ja suojaamaan pultteja ja ruuveja, jotka näyttävät hyviltä tuotteessa
Kupumutterit sopivat erinomaisesti peittämään ja suojaamaan pultteja ja ruuveja, jotka näyttävät hyviltä tuotteessa.
Sarjanumero: SR1955
Kuusikulmasuojuksemme ovat jäykkiä ja mahdollistavat helpon asennuksen ja irrottamisen. Saatavana kaikkiin tavallisiin hydrauliliittimiin.
Suojukset ovat kuusikulmaisia, joten ne sopivat erinomaisesti kuusikulmaisten liittimien ja kokoonpanojen suojaamiseen. Korkkien monipuolisuus tarkoittaa myös sitä, että ne sopivat pyöreiden osien suojaamiseen. Ne ovat näin ollen joustava ja taloudellinen vaihtoehto.
Vakiokokoiset kuusiomutterit ovat yksi yleisimmistä saatavilla olevista muttereista, ja niitä käytetään koneruuvikierteisten ankkureiden, pulttien, ruuvien, tappien, kierteisten tankojen ja muiden kiinnikkeiden kanssa.
Kuusiomuttereita käytetään tavallisesti pultin tai ruuvin kanssa. Voidaan kiinnittää mm. jakoavaimella tai räikällä.
Sarjanumero: SR1954
Täydellinen laite sisältää käyttäjän klipsin ja kosketustangon. Toimitetaan pakattuna, osina. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuvipäätteillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, kun ne asennetaan oikein, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).
Täydellinen laite sisältää käyttäjän klipsin ja kosketustangon. Toimitetaan pakattuna, osina. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuvipäätteillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, kun ne asennetaan oikein, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).
LVI-sarana sallii kolmiulotteisen säädön ja sopii erinomaisesti suuriin uppoasennettuihin oviin Sopii ilmastointiin, sähköpaneeleihin ja koneiden suojuksiin Valikoima tarjoaa malleja ja materiaaleja, jotka sopivat sekä esteettisiin, ympäristöllisiin ja asennuksellisiin vaatimuksiin. Customers buying this product might also be interested in our range of weather stripping gaskets.
Laippamutteri on kuusiomutteri, jonka kannassa on integroituna aluslevynä toimiva laippa. Se jakaa kuorman ja estää osia vioittumasta ja vähentää samalla riskiä, että mutteri löystyy käyttökohteessa.
Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.
Sarjanumero: SR5506
Tämä lehtisaranavalikoiman yksi lehti kiinnitetään urosnastalla ja vastakkainen lehti uppoasennetuilla ruuveilla. Tämä valikoima tunnetaan myös pinta-asennettuina saranoina tai sivusaranoina. tarjolla on useita materiaaleja ja nastakokoja, joista löytyy ratkaisu useimpiin käyttökohteisiin.
Sarjanumero: SR5507
Laippamutteri on kuusiomutteri, jonka kannassa on integroituna aluslevynä toimiva laippa. Se jakaa kuorman ja estää osia vioittumasta ja vähentää samalla riskiä, että mutteri löystyy käyttökohteessa.
Neodyymimagneetit ovat saatavilla nikkelipinnoitteella, joka suojaa herkkää magneettimateriaalia ja auttaa estämään korroosion syntyä miniatyyrisovelluksissa. Nikkeliä on tarjolla monessa koossa ja muodossa. Tämä valikoima sisältää myös mustia jauhepinnoitettuja pyöreitä tulppamagneetteja, joilla on parempi magneettivahvuus pieneen kokoonsa nähden.
Lukkomutterit eivät löysty erinomaisten tärinänkesto-ominaisuuksiensa ansiosta.
Pulttien suojahatut peittävät ja suojaavat pultin kantoja ja muttereita säältä. Ne ovat ihanteellisia pulttien kannalle, ruuvin päille ja muttereille. Ne luovat parannetun viimeistellyn ulkomuodon ja ovat erinomainen valinta ulkokäyttöön.
Tässä valikoimassa on useita eri kokoja moniin eri käyttökohteisiin. Nämä suojukset ovat saatavilla sopimaan yleisiin UNF-, metrisiin ISO 4017- tai DIN 933 -standardipultteihin.
Saatavilla laajana värivalikoimana.
Kuusikulmaiset teräsmutterit tarjoavat vankan pidon ja estävät tärinän tai liikkeen aiheuttamaa löystymistä. Ne on helppo kiristää ja löysätä tavallisella kiintoavaimella tai pihdeillä. Kuusikulmaiset teräsmutterit tarjoavat vankan pidon ja estävät tärinän tai liikkeen aiheuttamaa löystymistä. Ne on helppo kiristää ja löysätä tavallisella kiintoavaimella tai pihdeillä. Niitä käytetään teräksestä tai ruostumattomasta teräksestä valmistettujen lyijyruuvien kanssa tarjoamaan matalat kiertonopeudet, manuaalisen hallinnan, kiinnitys- tai lukitustoimet ja rakenteen painon vastaanoton.
Materiaalinsa ansiosta niitä käytetään kohteissa, joissa tarvitaan vahvuutta ja kestävyyttä, mutta ne vaativat voitelua, jotta mutteri ei tartu ruuviin.
Niitä käytetään laajasti erilaisissa teollisissa käyttökohteissa, kuten auto- ja ilmailuteollisuus sekä lääkinnälliset laitteet. Saatavana oikea- ja vasenkätisiä vakiokierteisiä kuusikulmaisia teräsmuttereita.
Huomaa: teräs-teräskontaktipinnat eivät sovi moottoriavusteiseen liikkeeseen
Integraalisissa tiivistemuttereissa on integroitu tiivistysominaisuus, jossa yhdistyy mutterin toiminnallisuus ja tiivistyskomponentti. Nämä mutterit tarjoavat luotettavaa suojaa sekä helpottavat kokoamisprosessia ja poistavat ylimääräisten tiivistyskomponenttien käytön tarpeen. Ne estävät veden, pölyn tai muiden saasteiden pääsyn tarjoten kaksisuuntaisen tiivistyksen.
Tähän integraalisten kuusikulmaisten tiivistemuttereiden valikoimaan sisältyy O-rengas, joka on kompressoitu ja litistetty ruuvin ja liitososan väliin.
Ne kestävät -100 - +260 C lämpötiloja ja ovat uudelleenkäytettäviä. Integraalisia tiivistemuttereita käytetään kaapeissa tai auto- ja kone- ja sähköteollisuudessa.
Tiivistepultit ovat kiinnitystyyppejä, joissa on o-rengas. Ne tarjoavat turvallisen kaksisuuntaisen suojan saasteita, kuten kaasuja ja nesteitä vastaan useissa käyttökohteissa minimoiden hauraiden laitteiden vahingoittumisriskiä. Ne estävät veden, pölyn ja muun lian pääsyn taaten luotettavan ja turvallisen liitännän.
Tämä tiivistepulttien mallisto on varustettu kuusikulmaisella päällä, ja siinä on O-rengas, joka on kompressoitu ja litistetty tarkkaan uraan, joka on työstetty pultin kannan alle, sekä tiivistyksen viimeistelevä yhteensopiva pinta. Ne on valmistettu ruostumattomasta teräksestä, joka takaa hyvän korroosionkestävyyden ja joka on hieman magneettinen.
Integroituja tiivistepultteja käytetään kierteellisissä ja kierteettömissä rei'issä sellaisissa käyttökohteissa kuin putket, venttiilit tai pumput. Tiivistepultteja käytetään kierteellisissä ja kierteettömissä rei'issä sellaisissa käyttökohteissa kuin kaapit tai auto- ja sähköteollisuus. Huomaa: tiivistepulttimme on suunniteltu käyttökohteisiin, joissa tarvitaan tiivistysominaisuuksia. Ne voidaan sekoittaa vakiokiinnikkeisiin, ne eivät tarvitse tiivistysominaisuuksia, ja O-rengas ei tarjoa samanlaista tiivistysominaisuutta kuin tiivisteruuvit, ja O-rengas voi vahingoittua.
Tämä tukivalikoima on helppo asentaa niihin kuuluvan ruuvin avulla. Ne sopivat moneen käyttöön, ja niitä on tarjolla alareunasta pyöristämättöminä ja pyöristettyinä. Pyöristämättömät tuet ovat vakaampia, mutta niiden asennukseen tarvitaan aluslevy. Pyöristetyt tuet on nopeampi asentaa, niiden avulla korokkeita voidaan pinota, ja ne eivät ne vaadi aluslevyä. Niitä on saatavilla myös itsekierteitettävän tyyppisinä, jotta ne sopivat kierteettömiin kiinnityksiin. Niitä on saatavana useissa materiaaleissa ja pituuksissa.
Sarjanumero: SR2702
Pidätyssaranat ovat vääntömomenttisaranat jotka on uritettu 30 asteen välein, jolloin paneelit voidaan sijoittaa ja huoltaa ilman apukomponentteja. Momentti on tehdasasetettu, eivätkä käyttäjät voi muuttaa sitä Valmistettu anodisoidusta alumiinista, valitsemanne viimeistely saatavilla esteettisyyden parantamiseksi Saatavana useita momenttiarvoja.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.