Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Avlyftbara gångjärn Lås för plåtskåp

 (4 Produktserier)

Lista Rutnät

Avlyftbara radmonterade gångjärn i metall

Med de avlyftbara radmonterade gångjärnen i metall kan dörren lätt lyftas av. Gångjärnets rotationsvinkel är 180 grader och kan användas höger- eller vänstermonterat.

Avlyftbara sidomonterade gångjärn i metall

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Stål, Rostfritt stål, Kromad pressgjuten zinklegering, ZinklegeringFärg: Naturfärgad, Svart, Grå, , KromMaterialets flamsäkerhetsklass: Series Code:

Avlyftbart gångjärn med skruvmontering

Med de avlyftbara skruvmonterade gångjärnen kan dörren lätt lyftas av. Finns i olika material för att passa olika tillämpningar och ytbehandlingar. Gångjärnets rotationsvinkel är 180 grader och kan användas höger- eller vänstermonterat. Klaffgångjärnet är förborrat för att skruvas fast i karmen.

Möbellås - Infällda skåplås

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Material: Zinklegering Series Code: