Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Stål Avlyftbara gångjärn Brandslangsskåpslås

 (4 Produktserier)

Lista Rutnät

Avlyftbara radmonterade gångjärn i metall

Med de avlyftbara radmonterade gångjärnen i metall kan dörren lätt lyftas av. Gångjärnets rotationsvinkel är 180 grader och kan användas höger- eller vänstermonterat.

Avlyftbara sidomonterade gångjärn i metall

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Stål, Rostfritt stål, Kromad pressgjuten zinklegering, ZinklegeringFärg: Naturfärgad, Svart, Grå, , KromMaterialets flamsäkerhetsklass: Series Code:

Avlyftbart gångjärn med skruvmontering

Med de avlyftbara skruvmonterade gångjärnen kan dörren lätt lyftas av. Finns i olika material för att passa olika tillämpningar och ytbehandlingar. Gångjärnets rotationsvinkel är 180 grader och kan användas höger- eller vänstermonterat. Klaffgångjärnet är förborrat för att skruvas fast i karmen.

Möbellås - Skåplås för kraftiga tillämpningar

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Kromad pressgjuten zinklegering Färg: Naturfärgad, Series Code: