Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Permanent Plast

 (2 Produktserier)

Lista Rutnät

Platta brickor – plast

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Används för att isolera fästelement från elektricitet och fukt.
  • Motstår korrosion, nötning och de flesta kemikalier.
  • Det säkerställer en säker och stabil anslutning och minskar risken.
Material: PA, Nylon, PEEK, PP, PC, POM, PVDF Färg: Naturfärgad, Svart, Brun Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer:

Transparenta vidhäftande rondeller

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Färg: Genomskinlig Serienummer: