For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(45 products)
PCB (Printed Circuit Board) mounting pillars, commonly referred to as PCB standoffs or spacers, are essential components used in electronics and electrical assemblies. These pillars are specifically designed to elevate and support printed circuit boards within an electronic device or enclosure.
PCB mounting pillars offer several benefits, including providing mechanical support and stability to printed circuit boards (PCBs) and preventing damage from vibrations or shocks. Additionally, they help to maintain proper spacing between PCB layers and components, facilitating efficient assembly and reducing the risk of short circuits.
Other benefits include:
Isolation and Insulation: They provide a physical separation between the PCB and the surface it is mounted on. This helps prevent electrical contact and potential short circuits.
Protection: Mounting pillars offer protection to the PCB from environmental factors such as dust, moisture, and mechanical shock.
Proper Ventilation: They allow for adequate airflow around the PCB, helping to dissipate heat generated by electronic components.
Alignment and Positioning: Mounting pillars help ensure that the PCB is correctly positioned and aligned within the device or enclosure, which is crucial for proper functionality.
Secure Fastening: They facilitate the secure attachment of the PCB to the chassis or housing, ensuring stability and reliability.
Easy Access for Testing and Maintenance: By elevating the PCB, mounting pillars make it easier for technicians to access and service components on the board.
Our PCB mounting pillars come in various materials, including plastic, rubber and nylon, and are available in different sizes and configurations to suit the specific requirements of different applications. They are widely used in industries ranging from electronics manufacturing to telecommunications, automotive, aerospace, and many others.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly
These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability
Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and tension wings add a secure hold while the snap fit feature adds an ease of application
These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair
These spacers have an extra long top mounting fixing. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable
These PCB support pillars are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These locking arrowhead push spacers are designed to support heavily loaded circuit boards. They feature a flat rest mount design.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
PCB pillars with a bayonet nose design, suitable for key hole.
PCB pillars with a two prong design, suitable for key hole.
Edge Locking Supports provide a secure hold on the side of the PCB.
These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
These locking metric reverse mount supports are installed from the underside of the chassis.
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue