High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
---|---|---|---|---|---|---|
STP006020A | $0.0827 - $0.5081 | 4500 In stock |
0.200 in
5.1 mm
|
0.062 in
1.6 mm
|
600 °F
315.6 °C
|
|
$0.0924 - $0.5984 | 22250 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
600 °F
315.6 °C
|
||
$0.3812 - $2.3561 | 3500 In stock |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
600 °F
315.6 °C
|
||
$0.1224 - $0.7529 | 4500 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
600 °F
315.6 °C
|
||
$0.2543 - $1.566 | 14458 In stock |
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
||
$0.3444 - $2.1158 | 17005 In stock |
0.472 in
12 mm
|
0.354 in
9 mm
|
600 °F
315.6 °C
|
||
$0.4527 - $2.9333 | 2400 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
600 °F
315.6 °C
|
||
$1.3767 - $8.9382 | 1751 In stock |
0.797 in
20.2 mm
|
0.538 in
13.7 mm
|
600 °F
315.6 °C
|
||
$0.8547 - $5.5202 | 9600 In stock |
0.787 in
20 mm
|
0.625 in
15.9 mm
|
600 °F
315.6 °C
|
||
$0.8777 - $6.0513 | 2615 In stock |
0.938 in
23.8 mm
|
0.719 in
18.3 mm
|
600 °F
315.6 °C
|
||
$1.0266 - $7.0215 | 2089 In stock |
1.024 in
26 mm
|
0.787 in
20 mm
|
600 °F
315.6 °C
|
||
STP094110A | $1.3514 - $8.7303 | 1617 In stock |
1.102 in
28 mm
|
0.945 in
24 mm
|
600 °F
315.6 °C
|
|
$1.8479 - $11.9411 | 1075 In stock |
1.338 in
34 mm
|
1.063 in
27 mm
|
600 °F
315.6 °C
|
||
$2.3328 - $15.1052 | 500 In stock |
1.456 in
37 mm
|
1.188 in
30.2 mm
|
600 °F
315.6 °C
|
||
$2.6099 - $16.9526 | 750 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
600 °F
315.6 °C
|
||
$3.3029 - $21.3639 | 1202 In stock |
1.772 in
45 mm
|
1.457 in
37 mm
|
600 °F
315.6 °C
|
||
$4.1804 - $26.9532 | 501 In stock |
1.968 in
50 mm
|
1.653 in
42 mm
|
600 °F
315.6 °C
|
||
$5.1273 - $33.2124 | 625 In stock |
2.203 in
56 mm
|
1.875 in
47.6 mm
|
600 °F
315.6 °C
|
||
$6.2129 - $40.1643 | 1148 In stock |
2.500 in
63.5 mm
|
2.125 in
54 mm
|
600 °F
315.6 °C
|
||
$10.1393 - $65.6625 | 48 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.