High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
---|---|---|---|---|---|---|
$1.6794 - $10.8783 | 1074 In stock |
1.250 in
31.8 mm
|
1.031 in
26.2 mm
|
600 °F
315.6 °C
|
||
$2.3328 - $15.0128 | 10337 In stock |
1.181 in
30 mm
|
1.094 in
27.8 mm
|
600 °F
315.6 °C
|
||
$2.4945 - $16.1676 | 3017 In stock |
1.535 in
39 mm
|
1.220 in
31 mm
|
600 °F
315.6 °C
|
||
$2.8871 - $18.6159 | 33596 In stock |
1.693 in
43 mm
|
1.417 in
36 mm
|
600 °F
315.6 °C
|
||
$3.326 - $21.5489 | 400 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
600 °F
315.6 °C
|
||
$4.3883 - $28.4085 | 949 In stock |
2.086 in
53 mm
|
1.770 in
45 mm
|
600 °F
315.6 °C
|
||
$5.7512 - $37.2545 | 482 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
600 °F
315.6 °C
|
||
$6.9521 - $45.0608 | 2950 In stock |
2.677 in
68 mm
|
2.283 in
58 mm
|
600 °F
315.6 °C
|
||
$15.9134 - $102.8705 | 2420 In stock |
3.543 in
90 mm
|
2.953 in
75 mm
|
600 °F
315.6 °C
|
||
$36.954 - $115.7813 | 4923 In stock |
5.000 in
127 mm
|
3.543 in
90 mm
|
600 °F
315.6 °C
|
||
STP006020A | $0.0827 - $0.5081 | 3500 In stock |
0.200 in
5.1 mm
|
0.062 in
1.6 mm
|
600 °F
315.6 °C
|
|
$0.0924 - $0.5984 | 22250 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
600 °F
315.6 °C
|
||
$0.3812 - $2.3561 | 5500 In stock |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
600 °F
315.6 °C
|
||
$0.1224 - $0.7529 | 3500 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
600 °F
315.6 °C
|
||
$0.2543 - $1.566 | 12458 In stock |
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
||
$0.3444 - $2.1158 | 17005 In stock |
0.472 in
12 mm
|
0.354 in
9 mm
|
600 °F
315.6 °C
|
||
$0.4527 - $2.9333 | 2600 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
600 °F
315.6 °C
|
||
$1.3767 - $8.9382 | 1751 In stock |
0.797 in
20.2 mm
|
0.538 in
13.7 mm
|
600 °F
315.6 °C
|
||
$0.8547 - $5.5202 | 9600 In stock |
0.787 in
20 mm
|
0.625 in
15.9 mm
|
600 °F
315.6 °C
|
||
$0.8777 - $6.0513 | 2640 In stock |
0.938 in
23.8 mm
|
0.719 in
18.3 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.