These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.5691 - $0.8675 | 4500 In stock |
2.250 in
57.2 mm
|
||
$1.812 - $4.376 | 1900 In stock |
3.000 in
76.2 mm
|
||
$2.0442 - $4.9367 | 13600 In stock |
3.500 in
88.9 mm
|
||
$0.0489 - $0.0647 | 53000 In stock |
0.187 in
4.7 mm
|
||
$0.0767 - $0.1019 | 72000 In stock |
|
||
$0.0768 - $0.102 | 17000 In stock |
0.312 in
7.9 mm
|
||
$0.089 - $0.2148 | Request the lead time here |
0.375 in
9.5 mm
|
||
$0.0875 - $0.2115 | 49000 In stock |
0.375 in
9.5 mm
|
||
$0.0884 - $0.213 | 26000 In stock |
0.437 in
11.1 mm
|
||
$0.089 - $0.2148 | 73500 In stock |
0.500 in
12.7 mm
|
||
$0.0809 - $0.1071 | 94000 In stock |
0.562 in
14.3 mm
|
||
$0.1004 - $0.2418 | 15000 In stock |
0.625 in
15.9 mm
|
||
62MP0250W | $0.0488 - $0.0645 | 21000 In stock |
0.252 in
6.4 mm
|
|
$0.0566 - $0.0747 | 108000 In stock |
0.5 in
12.7 mm
|
||
$0.3191 - $0.4863 | 1750 In stock |
1.500 in
38.1 mm
|
||
$1.6361 - $2.4938 | 1254 In stock |
4 in
101.6 mm
|
||
$0.0489 - $0.0647 | 120000 In stock |
0.311 in
7.9 mm
|
||
$0.0768 - $0.102 | 52000 In stock |
0.312 in
7.9 mm
|
||
$0.0773 - $0.1022 | 44000 In stock |
0.375 in
9.5 mm
|
||
$0.0605 - $0.0923 | 15000 In stock |
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.