Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
181 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
62PP031BM15 $0.0609 - $0.0929 52500 In stock
0.315 in
$0.0645 - $0.0855 430000 In stock
0.626 in
$0.3003 - $0.4577 4000 In stock
1.375 in
$1.2438 - $1.8957 1200 In stock
3.000 in
$0.0839 - $0.111 96000 In stock
0.689 in
$0.1287 - $0.1962 3000 In stock
1.250 in
$0.0489 - $0.0647 75000 In stock
0.189 in
$0.1287 - $0.1962 11500 In stock
1.181 in
$0.0839 - $0.111 56000 In stock
0.748 in
$0.1602 - $0.2441 16500 In stock
1.496 in
$0.0935 - $0.1236 31500 In stock
0.874 in
$0.206 - $0.3138 2250 In stock
1.772 in
$0.0527 - $0.0696 71000 In stock
0.374 in
$0.0647 - $0.0855 11000 In stock
0.626 in
$0.0935 - $0.1236 13000 In stock
0.874 in
$0.075 - $0.0998 12000 In stock
$0.0764 - $0.1013 57000 In stock
0.187 in
$0.0764 - $0.1013 17000 In stock
0.187 in
$0.0954 - $0.1265 70000 In stock
0.218 in
$0.0687 - $0.1047 9000 In stock
0.625 in
  • of 10
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0312W

Price Range
$0.0645 - $0.0488

Stock Levels
28000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0562W

Price Range
$0.0855 - $0.0645

Stock Levels
30000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 25.5 mm | 1.004 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1000W

Price Range
$0.1494 - $0.0981

Stock Levels
110500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 31.8 mm | 1.250 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1250AW

Price Range
$0.6647 - $0.2753

Stock Levels
1500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 44.5 mm | 1.750 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1750KOP

Price Range
$0.5151 - $0.338

Stock Levels
250 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 63.5 mm | 2.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2500W

Price Range
$2.2307 - $0.9239

Stock Levels
3500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 85.7 mm | 3.375 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3375W

Price Range
$4.8593 - $2.0121

Stock Levels
2600 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 101.6 mm | 4.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP4000W

Price Range
$5.7564 - $2.3837

Stock Levels
1050 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0312W

Price Range
$0.0647 - $0.0489

Stock Levels
51000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BG14B

Price Range
$0.1122 - $0.0846

Stock Levels
74000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8 mm | 0.315 in ; Compatible Panel Thickness Range - 0.8 - 4 mm | 0.031 - 0.156 in

62PP031BM15B

Price Range
$0.2144 - $0.0888

Stock Levels
12500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BG31B

Price Range
$0.1022 - $0.0773

Stock Levels
22000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 0.8 - 4.3 mm | 0.031 - 0.171 in

62PP043BG17B

Price Range
$0.1014 - $0.0666

Stock Levels
79500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.2 mm | 0.480 in ; Compatible Panel Thickness Range - 0.8 - 1 mm | 0.031 - 0.039 in

62PP048BM12B

Price Range
$0.1604 - $0.1209

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BM14B

Price Range
$0.2148 - $0.089

Stock Levels
64000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP056BM14B

Price Range
$0.1071 - $0.0809

Stock Levels
17000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0437W

Price Range
$0.0707 - $0.0533

Stock Levels
54000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0812W

Price Range
$0.1236 - $0.0935

Stock Levels
10000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 27.9 mm | 1.097 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1093W

Price Range
$0.1611 - $0.1056

Stock Levels
1500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 34.9 mm | 1.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1375W

Price Range
$0.2441 - $0.1602

Stock Levels
9000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 57.2 mm | 2.250 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2250

Price Range
$0.8675 - $0.5691

Stock Levels
4500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 76.2 mm | 3.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3000W

Price Range
$4.376 - $1.812

Stock Levels
1900 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 88.9 mm | 3.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3500W

Price Range
$4.9367 - $2.0442

Stock Levels
13600 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0187W

Price Range
$0.0647 - $0.0489

Stock Levels
53000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP025BM06B

Price Range
$0.1019 - $0.0767

Stock Levels
72000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BM14B

Price Range
$0.102 - $0.0768

Stock Levels
17000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BG14B

Price Range
$0.2148 - $0.089

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BM31B

Price Range
$0.2115 - $0.0875

Stock Levels
49000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 0.8 - 4.3 mm | 0.031 - 0.171 in

62PP043BM17B

Price Range
$0.213 - $0.0884

Stock Levels
26000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BG14B

Price Range
$0.2148 - $0.089

Stock Levels
73500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP056BG14B

Price Range
$0.1071 - $0.0809

Stock Levels
94000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BG07B

Price Range
$0.2418 - $0.1004

Stock Levels
15000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0250W

Price Range
$0.0645 - $0.0488

Stock Levels
21000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0500W

Price Range
$0.0747 - $0.0566

Stock Levels
108000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 38.1 mm | 1.500 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1500KOP

Price Range
$0.4863 - $0.3191

Stock Levels
1750 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 101.6 mm | 4.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP4000

Price Range
$2.4938 - $1.6361

Stock Levels
1254 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0312

Price Range
$0.0647 - $0.0489

Stock Levels
120000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BG14

Price Range
$0.102 - $0.0768

Stock Levels
52000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BG31

Price Range
$0.1022 - $0.0773

Stock Levels
44000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 0.8 - 4.3 mm | 0.031 - 0.171 in

62PP043BG17

Price Range
$0.0923 - $0.0605

Stock Levels
15000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.2 mm | 0.480 in ; Compatible Panel Thickness Range - 0.8 - 1 mm | 0.031 - 0.039 in

62PP048BM12

Price Range
$0.1604 - $0.1209

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BM14

Price Range
$0.093 - $0.0611

Stock Levels
3500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP056BM14

Price Range
$0.1071 - $0.0809

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0375W

Price Range
$0.0645 - $0.0488

Stock Levels
44000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 27.8 mm | 1.093 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1093KOP

Price Range
$0.4109 - $0.2696

Stock Levels
6000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 50.8 mm | 2.000 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP2000KOP

Price Range
$0.5445 - $0.3573

Stock Levels
750 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 88.9 mm | 3.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3500

Price Range
$2.1386 - $1.4031

Stock Levels
700 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0187

Price Range
$0.0647 - $0.0489

Stock Levels
8000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8.7 mm | 0.343 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0343

Price Range
$0.0672 - $0.0507

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BM14

Price Range
$0.102 - $0.0768

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BG14

Price Range
$0.093 - $0.0611

Stock Levels
98500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BM31

Price Range
$0.0915 - $0.0602

Stock Levels
28000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 0.8 - 4.3 mm | 0.031 - 0.171 in

62PP043BM17

Price Range
$0.0923 - $0.0605

Stock Levels
19500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BG14

Price Range
$0.093 - $0.0611

Stock Levels
38500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP056BG14

Price Range
$0.1071 - $0.0809

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BG07

Price Range
$0.1047 - $0.0687

Stock Levels
22500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0875KOP

Price Range
$0.2601 - $0.1964

Stock Levels
21000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 31.8 mm | 1.250 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1250A

Price Range
$0.2879 - $0.1889

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 57.2 mm | 2.250 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2250W

Price Range
$2.0022 - $0.8294

Stock Levels
5200 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 85.7 mm | 3.375 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3375

Price Range
$2.1051 - $1.3812

Stock Levels
1300 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8 mm | 0.315 in ; Compatible Panel Thickness Range - 0.8 - 4 mm | 0.031 - 0.156 in

62PP031BM15

Price Range
$0.0929 - $0.0609

Stock Levels
52500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0625W

Price Range
$0.0855 - $0.0645

Stock Levels
430000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 34.9 mm | 1.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1375KOP

Price Range
$0.4577 - $0.3003

Stock Levels
4000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 76.2 mm | 3.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP3000

Price Range
$1.8957 - $1.2438

Stock Levels
1200 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 17.5 mm | 0.689 in ; Overall Diameter 20.0 mm | 0.787 in ; Push Fit ; PA ; White

62MP0687W

Price Range
$0.111 - $0.0839

Stock Levels
96000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 31.8 mm | 1.252 in ; Overall Diameter 34.9 mm | 1.374 in ; Push Fit ; PA ; White

62MP1250W

Price Range
$0.1962 - $0.1287

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 4.8 mm | 0.189 in ; Overall Diameter 6.4 mm | 0.252 in ; Push Fit ; PA ; White

62MP0187W

Price Range
$0.0647 - $0.0489

Stock Levels
75000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 30.0 mm | 1.181 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

62MP1187W

Price Range
$0.1962 - $0.1287

Stock Levels
11500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 19.0 mm | 0.748 in ; Overall Diameter 23.2 mm | 0.913 in ; Push Fit ; PA ; White

62MP0750W

Price Range
$0.111 - $0.0839

Stock Levels
56000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 38.0 mm | 1.496 in ; Overall Diameter 42.7 mm | 1.681 in ; Push Fit ; PA ; White

62MP1500W

Price Range
$0.2441 - $0.1602

Stock Levels
16500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 22.2 mm | 0.874 in ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; PA ; White

62MP0875W

Price Range
$0.1236 - $0.0935

Stock Levels
31500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 45.0 mm | 1.772 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; White

62MP1750W

Price Range
$0.3138 - $0.206

Stock Levels
2250 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0375

Price Range
$0.0696 - $0.0527

Stock Levels
71000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0625

Price Range
$0.0855 - $0.0647

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0875

Price Range
$0.1236 - $0.0935

Stock Levels
13000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Dome
Solid Locking Plug - Compatible Hole Diameter - 3.8 mm | 0.150 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP015BG09B

Price Range
$0.0998 - $0.075

Stock Levels
12000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BG14B

Price Range
$0.1013 - $0.0764

Stock Levels
57000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BM14B

Price Range
$0.1013 - $0.0764

Stock Levels
17000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 5.5 mm | 0.218 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP022RG09B

Price Range
$0.1265 - $0.0954

Stock Levels
70000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BM07

Price Range
$0.1047 - $0.0687

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP068BM10

Price Range
$0.1394 - $0.1052

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BM11

Price Range
$0.1394 - $0.0914

Stock Levels
14000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BM09

Price Range
$0.1554 - $0.1173

Stock Levels
22000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP081BM11

Price Range
$0.1673 - $0.1262

Stock Levels
6000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BM11

Price Range
$0.1542 - $0.1011

Stock Levels
4500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP100BM11B

Price Range
$0.4109 - $0.17

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0500

Price Range
$0.0747 - $0.0566

Stock Levels
59000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0750

Price Range
$0.111 - $0.0839

Stock Levels
78639 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 3.2 mm | 0.125 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP012BG09B

Price Range
$0.0998 - $0.075

Stock Levels
17000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 2.5 mm | 0.031 - 0.100 in

62PP018BG10B

Price Range
$0.0636 - $0.048

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 1.3 mm | 0.031 - 0.050 in

62PP018BM08B

Price Range
$0.0558 - $0.0422

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 5.5 mm | 0.218 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP022RG06B

Price Range
$0.1286 - $0.0971

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP025BG06B

Price Range
$0.1019 - $0.0767

Stock Levels
38000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP068BG10

Price Range
$0.1394 - $0.1052

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BG11

Price Range
$0.1554 - $0.1173

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BG09

Price Range
$0.1554 - $0.1173

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP081BG11

Price Range
$0.1673 - $0.1262

Stock Levels
10000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BG11

Price Range
$0.1542 - $0.1011

Stock Levels
90000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP100BG11B

Price Range
$0.4109 - $0.17

Stock Levels
37000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0375W

Price Range
$0.0696 - $0.0527

Stock Levels
24000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0625W

Price Range
$0.0855 - $0.0647

Stock Levels
24000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0875W

Price Range
$0.1236 - $0.0935

Stock Levels
29000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 2.5 mm | 0.031 - 0.100 in

62PP018BG10

Price Range
$0.0636 - $0.048

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 1.3 mm | 0.031 - 0.050 in

62PP018BM08

Price Range
$0.0558 - $0.0422

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 5.5 mm | 0.218 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP022RG06

Price Range
$0.1169 - $0.0882

Stock Levels
55000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP025BG06

Price Range
$0.1019 - $0.0767

Stock Levels
15000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BM07B

Price Range
$0.2418 - $0.1004

Stock Levels
8500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP068BM10B

Price Range
$0.1394 - $0.1052

Stock Levels
10000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BM11B

Price Range
$0.3216 - $0.1334

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BM09B

Price Range
$0.1554 - $0.1173

Stock Levels
49000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP081BM11B

Price Range
$0.1673 - $0.1262

Stock Levels
6500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP100BG11

Price Range
$0.1779 - $0.1167

Stock Levels
5000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8.7 mm | 0.343 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0343W

Price Range
$0.0672 - $0.0507

Stock Levels
1000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0500W

Price Range
$0.0747 - $0.0566

Stock Levels
31000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0750W

Price Range
$0.111 - $0.0839

Stock Levels
4000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 3.8 mm | 0.150 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP015BG09

Price Range
$0.0998 - $0.075

Stock Levels
68000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BG14

Price Range
$0.1013 - $0.0764

Stock Levels
38000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BM14

Price Range
$0.1013 - $0.0764

Stock Levels
13000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 5.5 mm | 0.218 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP022RG09

Price Range
$0.1265 - $0.0954

Stock Levels
17000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP025BM06

Price Range
$0.1019 - $0.0767

Stock Levels
79000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP068BG10B

Price Range
$0.1394 - $0.1052

Stock Levels
27000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BG11B

Price Range
$0.171 - $0.1292

Stock Levels
26000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BG09B

Price Range
$0.1554 - $0.1173

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP081BG11B

Price Range
$0.1673 - $0.1262

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BG11B

Price Range
$0.3561 - $0.1476

Stock Levels
50000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP100BM11

Price Range
$0.1779 - $0.1167

Stock Levels
13500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP0687

Price Range
$0.111 - $0.0839

Stock Levels
46000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 38.1 mm | 1.500 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1500

Price Range
$0.2441 - $0.1602

Stock Levels
48000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 30.0 mm | 1.181 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; Black

62MP1187

Price Range
$0.1962 - $0.1287

Stock Levels
9000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 27.9 mm | 1.097 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1093

Price Range
$0.1611 - $0.1056

Stock Levels
8500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 4.8 mm | 0.189 in ; Overall Diameter 6.4 mm | 0.252 in ; Push Fit ; PA ; Black

62MP0187

Price Range
$0.0647 - $0.0489

Stock Levels
371000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP0875

Price Range
$0.1236 - $0.0935

Stock Levels
87000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 50.8 mm | 2 in ; Overall Diameter 55.1 mm | 2.169 in ; Push Fit ; PA ; Black

62MP2000

Price Range
$0.3138 - $0.206

Stock Levels
93750 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 31.8 mm | 1.250 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1250

Price Range
$0.1962 - $0.1287

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 6.4 mm | 0.252 in ; Overall Diameter 7.6 mm | 0.299 in ; Snap Fit ; PA ; Black

PGM-6

Price Range
$0.1277 - $0.0983

Stock Levels
2900 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 16 mm | 0.628 in ; Overall Diameter 20 mm | .787 in ; Snap Fit ; PA ; Black

PGM-16

Price Range
$0.3042 - $0.2342

Stock Levels
156500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.1 mm | 0.593 in ; Snap Fit ; PA ; Black

PGM-11

Price Range
$0.3336 - $0.2567

Stock Levels
6500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 9.8 mm | 0.386 in ; Overall Diameter 13 mm | 0.511 in ; Snap Fit ; PA ; Black

PGM-10

Price Range
$0.1416 - $0.1089

Stock Levels
42000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 19.8 mm | 0.781 in ; Overall Diameter 22.6 mm | 0.890 in ; Snap Fit ; PA ; Black

PGM-15

Price Range
$0.4362 - $0.3357

Stock Levels
2500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 9.6 mm | 0.376 in ; Overall Diameter 13 mm | 0.511 in ; Snap Fit ; PA ; Black

PGM-9

Price Range
$0.1445 - $0.1239

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 12.9 mm | 0.506 in ; Overall Diameter 17 mm | 0.669 in ; Snap Fit ; PA ; Black

PGM-13

Price Range
$0.1503 - $0.1158

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 11.9 mm | 0.468 in ; Overall Diameter 13.5 mm | .531 in ; Snap Fit ; PA ; Black

PGM-3

Price Range
$0.1508 - $0.116

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 7.1 mm | 0.278 in ; Overall Diameter 11 mm | 0.433 in ; Snap Fit ; PA ; Black

PGM-7

Price Range
$0.1376 - $0.1179

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 30.6 mm | 1.203 in ; Overall Diameter 34 mm | 1.339 in ; Snap Fit ; PA ; Black

PGM-30

Price Range
$0.5514 - $0.4244

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35

Price Range
$0.0854 - $0.0645

Stock Levels
5000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM14BM35B

Price Range
$0.2717 - $0.1125

Stock Levels
8000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40

Price Range
$0.2124 - $0.1602

Stock Levels
12000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40B

Price Range
$0.7811 - $0.3236

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BM11B

Price Range
$0.3561 - $0.1476

Stock Levels
500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM22BM40

Price Range
$0.2024 - $0.1328

Stock Levels
16500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40B

Price Range
$0.7937 - $0.3288

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 6.0 mm | NaN in ; Compatible Panel Thickness Range - 1.6 - 0.8 mm | 0.063 - 0.031 in

62PPM06BM16B

Price Range
$0.0693 - $0.0524

Stock Levels
4000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM12BM35B

Price Range
$0.2612 - $0.1082

Stock Levels
12000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM18BM40B

Price Range
$0.2013 - $0.152

Stock Levels
5000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40

Price Range
$0.3384 - $0.222

Stock Levels
2500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35B

Price Range
$0.0854 - $0.0645

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 16.0 mm | 0.63 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM16BM35

Price Range
$0.1704 - $0.1118

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40B

Price Range
$0.2124 - $0.1602

Stock Levels
30000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40

Price Range
$0.3438 - $0.2256

Stock Levels
500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM10BM35B

Price Range
$0.0888 - $0.0671

Stock Levels
5000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 16.0 mm | 0.63 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM16BM35B

Price Range
$0.3935 - $0.1631

Stock Levels
21500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0312

Price Range
$0.0645 - $0.0488

Stock Levels
80000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0562

Price Range
$0.0855 - $0.0645

Stock Levels
114850 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0250

Price Range
$0.0645 - $0.0488

Stock Levels
118000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0375

Price Range
$0.0645 - $0.0488

Stock Levels
43000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0812

Price Range
$0.1236 - $0.0935

Stock Levels
37680 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 25.5 mm | 1.004 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1000

Price Range
$0.1494 - $0.0981

Stock Levels
106000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0500

Price Range
$0.0747 - $0.0566

Stock Levels
219682 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 63.5 mm | 2.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2500

Price Range
$0.9665 - $0.6341

Stock Levels
10700 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0437

Price Range
$0.0707 - $0.0533

Stock Levels
85000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 34.9 mm | 1.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1375

Price Range
$0.2441 - $0.1602

Stock Levels
18000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0625

Price Range
$0.0855 - $0.0645

Stock Levels
71000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 44.5 mm | 1.750 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1750

Price Range
$0.3138 - $0.206

Stock Levels
17250 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 50.8 mm | 2.000 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP2000W

Price Range
$0.3138 - $0.206

Stock Levels
19250 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM12BM35

Price Range
$0.1131 - $0.0743

Stock Levels
6500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 6.0 mm | 0.236 in ; Compatible Panel Thickness Range - 1.6 - NaN | 0.063 - NaN

62PPM06BM16

Price Range
$0.0693 - $0.0524

Stock Levels
13000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM14BM35

Price Range
$0.1178 - $0.0773

Stock Levels
191000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM10BM35

Price Range
$0.0888 - $0.0671

Stock Levels
9000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM22BM40B

Price Range
$0.4673 - $0.1934

Stock Levels
42500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM18BM40

Price Range
$0.2013 - $0.152

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 3.2 mm | 0.125 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP012BG09

Price Range
$0.0998 - $0.075

Stock Levels
50000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole