Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|
$0.1208 - $0.6722 | 13500 In stock |
7/8 in
|
0.500 in
12.7 mm
|
||
$0.1367 - $1.7054 | Request the lead time here |
1-1/16 in
|
1.000 in
25.4 mm
|
||
$0.0671 - $0.8378 | 28615 In stock |
7/16-20
|
0.500 in
12.7 mm
|
||
$0.2111 - $2.6342 | 13500 In stock |
3/8-24
|
0.327 in
8.3 mm
|
||
$0.0963 - $1.2035 | 34193 In stock |
3/4 in
|
0.625 in
15.9 mm
|
||
$0.1118 - $1.3944 | 21896 In stock |
7/8 in
|
1.000 in
25.4 mm
|
||
$0.1158 - $1.4442 | 4622 In stock |
1.000 in
|
0.781 in
19.8 mm
|
||
$0.1496 - $1.8689 | 3182 In stock |
1-3/16 in
|
0.937 in
23.8 mm
|
||
$0.2109 - $2.7932 | 1746 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
$0.0762 - $0.9492 | 14482 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
$0.6633 - $8.3108 | 600 In stock |
1-5/16-12
|
0.874 in
22.2 mm
|
||
$0.2253 - $2.8158 | 14000 In stock |
7/16-20
|
0.508 in
12.9 mm
|
||
$0.2679 - $3.3608 | 13500 In stock |
9/16-18
|
0.531 in
13.5 mm
|
||
$0.4589 - $5.7222 | 12250 In stock |
7/8-18
|
0.787 in
20 mm
|
||
12826A | $0.5382 - $6.7212 | 40750 In stock |
1-14
|
0.677 in
17.2 mm
|
|
$0.1178 - $1.4714 | Request the lead time here |
7/8 in
|
0.437 in
11.1 mm
|
||
$0.0683 - $0.8516 | 7214 In stock |
7/16 in
|
0.313 in
8 mm
|
||
$0.2591 - $3.2471 | 12661 In stock |
1/2-20
|
0.531 in
13.5 mm
|
||
$0.2253 - $2.8158 | 10253 In stock |
7/16-24
|
0.539 in
13.7 mm
|
||
$0.0845 - $1.0515 | 17685 In stock |
5/8-18
|
0.813 in
20.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.