Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, PE-HD Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550, SR1570
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | B | L | Colour | A | Material | Compatible Wall Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.2563 - £ 0.5383 | 17014 In stock |
|
0.453 in
11.5 mm
|
Black
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.4088 - £ 0.4351 | 6500 In stock |
|
0.571 in
14.5 mm
|
Black
|
|
PE
|
2.0 - 4.0 mm | 0.079 - 0.157 in
|
||
111374 | £ 0.0997 - £ 0.1401 | 1123 In stock |
|
0.453 in
11.5 mm
|
White
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
|
£ 0.3575 - £ 0.7508 | 2900 In stock |
|
0.453 in
11.5 mm
|
White
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.7407 - £ 0.8221 | 1509 In stock |
|
0.571 in
14.5 mm
|
White
|
|
PE
|
2.0 - 4.0 mm | 0.079 - 0.157 in
|
||
£ 0.2603 - £ 0.3465 | 7400 In stock |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.1497 - £ 0.2114 | 1225 In stock |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.3035 - £ 0.4401 | 25159 In stock |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.2603 - £ 0.3465 | Request the lead time here |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.2603 - £ 0.3465 | 911 In stock |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.7407 - £ 0.9081 | 26869 In stock |
|
0.571 in
14.5 mm
|
Black
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.1349 - £ 0.2142 | 2480 In stock |
|
0.453 in
11.5 mm
|
Black
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.3197 - £ 0.4401 | 1531 In stock |
|
0.571 in
14.5 mm
|
Black
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 1.6055 - £ 2.2674 | 700 In stock |
|
0.866 in
22.0 mm
|
Black
|
|
PE
|
2.0 - 4.0 mm | 0.079 - 0.157 in
|
||
£ 0.1929 - £ 0.3415 | 12573 In stock |
|
0.453 in
11.5 mm
|
Black
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.6246 - £ 0.9283 | 4941 In stock |
|
0.866 in
22.0 mm
|
Black
|
|
PE
|
2.0 - 4.0 mm | 0.079 - 0.157 in
|
||
£ 3.0086 - £ 6.3181 | 893 In stock |
|
0.453 in
11.5 mm
|
White
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.3197 - £ 0.4174 | 20275 In stock |
|
0.571 in
14.5 mm
|
White
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.1175 - £ 0.1786 | 500 In stock |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
£ 0.317 - £ 0.4705 | 1900 In stock |
|
0.453 in
11.5 mm
|
Grey
|
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.