Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material View
£ 5.8642 - £ 5.9754 104 In stock
M8
Light Brown
PEEK
0030030000VR £ 0.0892 - £ 0.0929 60718 In stock
M5
Natural
PA
£ 0.0921 - £ 0.096 44600 In stock
N6
Natural
PA
0030050000VR £ 0.1431 - £ 0.1459 36875 In stock
M8
Natural
PA
0030060000VR £ 0.1973 - £ 0.2015 46060 In stock
M10
Natural
PA
£ 0.3154 - £ 0.3223 5904 In stock
M12
Natural
PA
£ 0.3877 - £ 0.396 3050 In stock
M14
Natural
PA
0030110000VR £ 1.2228 - £ 1.2228 9216 In stock
M20
Natural
PA
496241 £ 0.1271 - £ 0.1298 Request the lead time here
M3
Black
PA
£ 0.1514 - £ 0.157 17396 In stock
M4
Clear
PC
£ 0.157 - £ 0.1639 Request the lead time here
M2.5
Clear
PC
£ 0.5419 - £ 0.5642 20 In stock
M16
Natural
PA
HN-M4-79 £ 0.1007 - £ 0.1049 20096 In stock
M4
Natural
PC
£ 2.3901 - £ 2.4874 Request the lead time here
M5
Light Brown
PEEK
£ 14.0492 - £ 14.3271 254 In stock
M10
Light Brown
PEEK
£ 0.0553 - £ 0.0575 11584 In stock
M3
Natural
PA
£ 0.0658 - £ 0.1013 3675 In stock
1/4-28
Natural
PA
£ 0.0594 - £ 0.0619 3595 In stock
1/4-20
Natural
PA
£ 0.0567 - £ 0.059 1300 In stock
M5
Natural
PA
£ 0.0593 - £ 0.0618 1428 In stock
M6
Natural
PA
  • of 5
Hex Nut M2.5 4.9 mm PA Natural

04M025045HN

Price Range
£ 0.1959 - £ 0.1917

Stock Levels
5275 In stock
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2 3.9 mm PA Natural

04M020040HN

Price Range
£ 0.255 - £ 0.1917

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PP Natural

0030030300VR

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
21218 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PP Natural

0030040300VR

Price Range
£ 0.1381 - £ 0.1381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PP Natural

0030050300VR

Price Range
£ 0.2028 - £ 0.2028

Stock Levels
5423 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PP Natural

0030060300VR

Price Range
£ 0.3627 - £ 0.3627

Stock Levels
3871 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PP Natural

0030070300VR

Price Range
£ 0.4391 - £ 0.4391

Stock Levels
1121 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PP Natural

0030090300VR

Price Range
£ 0.9463 - £ 0.9463

Stock Levels
4678 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PA Natural

496239

Price Range
£ 0.1063 - £ 0.1021

Stock Levels
39260 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M2 4.0 mm PC Clear

170000200022

Price Range
£ 0.9338 - £ 0.8963

Stock Levels
1168 In stock
Attributes
  • Thread Size
    M2
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PC Clear

170000600022

Price Range
£ 0.4141 - £ 0.3974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Natural

051060000002

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut #4-40 6.2 mm PA Natural

HN-4-40-01

Price Range
£ 0.1128 - £ 0.1082

Stock Levels
1613 In stock
Attributes
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2 4.0 mm PEEK Brown

184010070409

Price Range
£ 1.8204 - £ 1.7509

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Brown
  • Full Material
    Polyether Ether Ketone
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PEEK Light Brown

184040070409

Price Range
£ 2.1539 - £ 2.0705

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Black

0030030001VR

Price Range
£ 0.1135 - £ 0.1135

Stock Levels
13200 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Black

0030040001VR

Price Range
£ 0.1174 - £ 0.1174

Stock Levels
12100 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Black

0030050001VR

Price Range
£ 0.1778 - £ 0.1778

Stock Levels
4815 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Black

0030060001VR

Price Range
£ 0.2445 - £ 0.2445

Stock Levels
14951 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Black

0030070001VR

Price Range
£ 0.3932 - £ 0.3932

Stock Levels
6123 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PA Natural

0030090000VR

Price Range
£ 0.471 - £ 0.453

Stock Levels
11892 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M24 36.0 mm PA Natural

0030120000VR

Price Range
£ 1.6536 - £ 1.6536

Stock Levels
2225 In stock
Attributes
  • Thread Size
    M24
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PA Black

496242

Price Range
£ 0.1111 - £ 0.1111

Stock Levels
4100 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PC Clear

170000500022

Price Range
£ 0.1639 - £ 0.157

Stock Levels
10352 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Natural

051050000002

Price Range
£ 0.1207 - £ 0.1158

Stock Levels
11543 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PC Clear

0030051700VR

Price Range
£ 0.1459 - £ 0.1459

Stock Levels
3700 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M2.6 5.0 mm PEEK Light Brown

184020070409

Price Range
£ 1.9732 - £ 1.8899

Stock Levels
3365 In stock
Attributes
  • Thread Size
    M2.6
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PEEK Light Brown

184060070409

Price Range
£ 4.4607 - £ 4.3773

Stock Levels
5 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PVDF Natural

0030030500VR

Price Range
£ 0.1917 - £ 0.1917

Stock Levels
18677 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PVDF Natural

0030040500VR

Price Range
£ 0.7608 - £ 0.2165

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PVDF Natural

0030050500VR

Price Range
£ 0.3015 - £ 0.3015

Stock Levels
7458 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PVDF Natural

0030060500VR

Price Range
£ 0.5391 - £ 0.5391

Stock Levels
3320 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PVDF Natural

0030070500VR

Price Range
£ 0.9894 - £ 0.9894

Stock Levels
7979 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PVDF Natural

0030090500VR

Price Range
£ 1.4035 - £ 1.4035

Stock Levels
1338 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PA Natural

496240

Price Range
£ 0.091 - £ 0.0874

Stock Levels
3300 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PC Clear

170000300022

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
18919 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PC Clear

170000800022

Price Range
£ 0.5544 - £ 0.5322

Stock Levels
300 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Natural

051120000002

Price Range
£ 0.4071 - £ 0.3904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PC Natural

HN-M3-79

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PEEK Light Brown

184030070409

Price Range
£ 1.9315 - £ 1.8482

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PEEK Light Brown

184080070409

Price Range
£ 5.9754 - £ 5.8642

Stock Levels
104 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Natural

0030030000VR

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
60718 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut N6 10.0 mm PA Natural

0030040000VR

Price Range
£ 0.096 - £ 0.0921

Stock Levels
44600 In stock
Attributes
  • Thread Size
    N6
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Natural

0030050000VR

Price Range
£ 0.1459 - £ 0.1431

Stock Levels
36875 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Natural

0030060000VR

Price Range
£ 0.2015 - £ 0.1973

Stock Levels
46060 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Natural

0030070000VR

Price Range
£ 0.3223 - £ 0.3154

Stock Levels
5904 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M14 21.0 mm PA Natural

0030080000VR

Price Range
£ 0.396 - £ 0.3877

Stock Levels
3050 In stock
Attributes
  • Thread Size
    M14
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M20 30.0 mm PA Natural

0030110000VR

Price Range
£ 1.2228 - £ 1.2228

Stock Levels
9216 In stock
Attributes
  • Thread Size
    M20
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PA Black

496241

Price Range
£ 0.1298 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Hex Nut M4 8.0 mm PC Clear

170000400022

Price Range
£ 0.157 - £ 0.1514

Stock Levels
17396 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M2.5 5.0 mm PC Clear

170002500022

Price Range
£ 0.1639 - £ 0.157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.5
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PA Natural

051160000002

Price Range
£ 0.5642 - £ 0.5419

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 8.0 mm PC Natural

HN-M4-79

Price Range
£ 0.1049 - £ 0.1007

Stock Levels
20096 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PEEK Light Brown

184050070409

Price Range
£ 2.4874 - £ 2.3901

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PEEK Light Brown

184100070409

Price Range
£ 14.3271 - £ 14.0492

Stock Levels
254 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M3 5.4 mm PA Natural

04M030050HN

Price Range
£ 0.0575 - £ 0.0553

Stock Levels
11584 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut 1/4-28 10.8 mm PA Natural

0425028HN

Price Range
£ 0.1013 - £ 0.0658

Stock Levels
3675 In stock
Attributes
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut 1/4-20 10.8 mm PA Natural

0425020HN

Price Range
£ 0.0619 - £ 0.0594

Stock Levels
3595 In stock
Attributes
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 7.9 mm PA Natural

04M050080HN

Price Range
£ 0.059 - £ 0.0567

Stock Levels
1300 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Natural

04M060100HN

Price Range
£ 0.0618 - £ 0.0593

Stock Levels
1428 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut 3/8-32 12.7 mm PA Natural

0437532HJN

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
651 In stock
Attributes
  • Thread Size
    3/8-32
  • Distance Across Flats
    12.7 mm
  • Overall Height
    3.2 mm
  • Outside Diameter
    12.7 mm
  • Colour
    Natural
Hex Nut M8 12.9 mm PA Natural

04M080125HN

Price Range
£ 0.0539 - £ 0.0436

Stock Levels
6500 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 17.7 mm PA Natural

04M120175HN

Price Range
£ 0.3585 - £ 0.3502

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3.5 6.9 mm PA Natural

04M035060HN

Price Range
£ 0.1152 - £ 0.0933

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 14.8 mm PA Natural

04M100150HN

Price Range
£ 0.1233 - £ 0.1185

Stock Levels
1620 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 6.9 mm PA Natural

04M040070HN

Price Range
£ 0.0575 - £ 0.0553

Stock Levels
7326 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Black

051080059902

Price Range
£ 0.2028 - £ 0.1945

Stock Levels
148 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PP Natural

051107000011

Price Range
£ 0.5822 - £ 0.5586

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PVDF Natural

542050800046

Price Range
£ 1.5841 - £ 1.5286

Stock Levels
400 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PVDF Natural

542051000046

Price Range
£ 1.8482 - £ 1.7648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Black

051100059902

Price Range
£ 0.3863 - £ 0.371

Stock Levels
200 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PP Natural

051105000011

Price Range
£ 0.2015 - £ 0.1931

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Natural

051100000002

Price Range
£ 0.3863 - £ 0.371

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PP Natural

051104000011

Price Range
£ 0.2098 - £ 0.2001

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Black

051120059902

Price Range
£ 0.4071 - £ 0.3904

Stock Levels
98 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PA Black

051030059902

Price Range
£ 0.1224 - £ 0.1175

Stock Levels
913 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Natural

051080000002

Price Range
£ 0.1889 - £ 0.1806

Stock Levels
92 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2.5 5.0 mm PA Natural

051025000002

Price Range
£ 0.2181 - £ 0.2098

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Black

051060059902

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
2176 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PP Natural

051102000011

Price Range
£ 0.1246 - £ 0.1196

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PP Natural

051106000011

Price Range
£ 0.3863 - £ 0.371

Stock Levels
1183 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2 4.0 mm PA Natural

051020000002

Price Range
£ 0.2695 - £ 0.2584

Stock Levels
1470 In stock
Attributes
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Black

051050059902

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PA Black

051040059902

Price Range
£ 0.1192 - £ 0.1143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790