Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.3504 - £ 0.3655 | 3593 In stock |
1.87 in
47.5 mm
|
|||||||||
4059100503 | £ 0.5476 - £ 0.5709 | 968 In stock |
2.48 in
63 mm
|
||||||||
£ 0.7461 - £ 0.7776 | 662 In stock |
3.157 in
80.2 mm
|
|||||||||
£ 1.0254 - £ 1.0679 | 344 In stock |
4.37 in
111.0 mm
|
|||||||||
£ 0.0821 - £ 0.0839 | 48000 In stock |
0.386 in
9.8 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue