Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Threaded Bolt Seals

 (23 product groups)


Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Anti-Vibration Plugs - LDPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Material: LDPE Colour: Clear Series Code: SR6112

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Fluted Grip Knobs - Threaded Insert

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

Machine Feet - Standard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

O-Ring Face Seal Caps

Our range of O-Ring Face Seal Caps are designed to protect O-Ring face seal connectors that are used on hydraulic connections.

The cap design features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that snaps under the connector to keep it securely in place during transit and processing.

Our range is suitable for both UNF and JIC thread sizes.

  • Designed for the protection of O-Ring face seal connectors used on hydraulic connections.
  • Features a longer overall length for added protection.
  • Suitable for UNF and JIC threads.
Material: LDPE Colour: Black, Blue Series Code: SRCFST, SR1078

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Round Threaded Inserts

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Round Threaded Inserts - Metal

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE Colour: Blue Series Code: SRF0010

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Threaded O-ring Plugs

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Threaded Protection Caps

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Threaded Protection Plugs

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Threaded Protection Plugs - NPT Threads

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • It may be installed by hand or with a 12-point socket head, screwdriver or wrench.
  • It can tolerate temperatures ranging from -40F to 230F | -40C to 110C.
  • This threaded plug is suggested for usage where strength and abrasion resistance are required.
Material: HDPE, PEEK Colour: Red, Brown Series Code: SR5759, SRK0083

Threaded Protection Plugs - UNF Threads

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver.
  • It is compatible with NS and NF Class 1-2-3 standard threads.
  • Used in various applications, including hydraulic, pneumatic, and general engineering.
Material: LDPE, HDPE Colour: Red, Yellow Series Code: SR1077, SRF0029

Threaded Protection Plugs - Wide Flange

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Its wide flange design keeps any paint flakes from the hole when removed.
  • Their nitrile gasket seals the plug to the mating surface for leak-tightness.
  • It is recommended for intermittent temperatures from -40C to +100C.
Material: PA Colour: Yellow Series Code: SR5761

Threaded Sealing Caps

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

UNF Threaded Plugs

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0