Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

DIN PEEK

 (4 Tuotteet)

Luettelo Taulukko

Litteät aluslevyt - muovi

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Sitä käytetään kiinnityskokoonpanon eristämiseksi sähköltä ja kosteudelta.
  • Kestää korroosiota, hankausta ja useimpia kemikaaleja.
  • Takaa turvallisen ja vakaan liitännän ja vähentää riskiä.
Materiaali: PA, Nailon, PEEK, PP, PC, POM, PVDF Väri: Väritön, Musta, Ruskea Materiaalin syttyvyysstandardi: , UL94 V-2, UL94 V-0, UL94 HBSarjanumero:

Koneruuvit - upotettava

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Sarjanumero: SR1967

Koneruuvit - kartio

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Sarjanumero: SR1972

Kuusiomutterit - vakiokoko -muovi

Kuusiomuttereita käytetään tavallisesti pultin tai ruuvin kanssa. Voidaan kiinnittää mm. jakoavaimella tai räikällä.

Sarjanumero: SR1954 ,SR2014