Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

DIN Polyamidi

 (9 Tuotteet)

Luettelo Taulukko

Koneruuvit - kartio

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Sarjanumero: SR1972

Kupumutterit - nailon

Kupumutterit sopivat erinomaisesti peittämään ja suojaamaan pultteja ja ruuveja, jotka näyttävät hyviltä tuotteessa.

Sarjanumero: SR1955

Kuusiomutterit - vakiokoko -muovi

Kuusiomuttereita käytetään tavallisesti pultin tai ruuvin kanssa. Voidaan kiinnittää mm. jakoavaimella tai räikällä.

Sarjanumero: SR1954 ,SR2014

Litteät aluslevyt - muovi

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Sitä käytetään kiinnityskokoonpanon eristämiseksi sähköltä ja kosteudelta.
  • Kestää korroosiota, hankausta ja useimpia kemikaaleja.
  • Takaa turvallisen ja vakaan liitännän ja vähentää riskiä.
Materiaali: PA, Nailon, PEEK, PP, PC, POM, PVDF Väri: Väritön, Musta, Ruskea Materiaalin syttyvyysstandardi: , UL94 V-2, UL94 V-0, UL94 HBSarjanumero:

Lukitusaluslevyt - sisäinen

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural


Series Code :SR1945

Sarjanumero: SR1945

Neljänneskierrossalvat – L-kahva

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Pyöreät jalkaholkit - Kartiomaiset

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Suojaa putkia, tankoja ja kierteitä.
  • Liukumista ja naarmuuntumista estävät lattiat.
  • Sitä käytetään huonekalujen valmistuksessa, jälleenmyynnissä ja kaupallisissa kohteissa.
Materiaali: PVC, Nailon, LDPE Väri: Musta, Valkoinen, Väritön Sarjanumero: SR1520, SRF0069

Siipimutterit - muoviset siipimutterit

Siipimuttereissa on siivet, jotka auttavat tarttumaan siihen ja mahdollistavat helpon, nopean ja työkaluttoman asennuksen ja irrotuksen.

Sarjanumero: SR1956

Vetokahvat - reiällinen yksipuolinen

Vetokahvat on upotettu oveen tai paneeliin. Ne voidaan kiinnittää napsauttamalla ne paneeliin, tai ne voidaan myös hitsata tai kiinnittää ruuveilla. Muoviset upotetut kahvat ovat suosituimmat; tarjolla on myös ruostumattomasta teräksestä tai alumiinista valmistettuja upotettuja kahvoja.