Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Tässä tiivisteruuvivalikoimassa on torx-kanta jossa on O-rengas, joka puristetaan pään ja kannan väliin ja vastinpinnan väliin tiivisteeksi. Ne on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja on lievästi magneettinen.
Tiivisteruuvit ovat kiinnitystyyppi, joka on suunniteltu o-renkaalla varustettuna tarjoamaan turvallista kaksisuuntaista suojaa epäpuhtauksia, kuten kaasuja ja nesteitä vastaan, erilaisissa sovelluksissa ja minimoimaan herkkien laitteiden vaurioitumisriskin. Ne estävät veden, pölyn tai muiden epäpuhtauksien pääsyn ja takaavat turvallisen ja luotettavan liitoksen.
Tiivisteruuveja käytetään kierteitetyissä ja kierteettömissä rei'issä, kuten kaapeissa ja myös auto- ja sähköteollisuudessa.
Huomaa: Tiivistesruuvit on suunniteltu käytettäväksi sovelluksissa, joissa vaaditaan tiivistysominaisuuksia. Ne voidaan sekoittaa vakiokiinnikkeisiin, ne eivät tarvitse tiivistysominaisuuksia, ja O-rengas ei tarjoa samanlaista tiivistysominaisuutta kuin tiivisteruuvit, ja O-rengas voi vahingoittua.
Tätä kantaruuvien valikoimaa on saatavana kuusikulmaisella kannalla tai torx-kannalla. Kuusikulmaiset kannat sopivat hyvin tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on saatavilla vähemmän pinta-alaa. Torx-kannat tarjoavat positiivisen kiinnityksen ja nopeasti sijoittavan tekniikan kierremomentin siirtämiseksi vähemmällä laskevalla painolla. Näitä kantaruuveja on saatavilla kahtena matalakantaisella vaihtoehdolla: matala kanta ja erittäin matala kanta.
Ensimmäinen näistä vaihtoehdoista auttaa vähentämään ruuvien yleistä kannan korkeustilaa, mikä tarkoittaa ettei upotusta vaadita, toisin kuin litteäpäisissä ruuveissa. Toisessa vaihtoehdossa on äärimmäisen matala profiili, eikä se tarvitse upotettua sijoitusreikää. Nämä ruuvit sopivat kone- ja laitekäyttöön minimaalisella vapaalla tilalla.
Kantaruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen). Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Kiinnitysruuvin lukkoaluslevy on vaihtoehto paneelin kierteitykselle tai kiinnitysaluslevyn käytölle. Lukkoaluslevy on kiinnitetty paneeliin takomalla kanta upotettuun reikään.
Tämän jälkeen kiinnitysruuvi kierretään yksinkertaisesti lukkoaluslevyn läpi ja se kiinnittyy paneeliin.
Lukkoaluslevyt on valmistettu joko ruostumattomasta teräksestä, jolla on hyvä korroosionsietokyky, tai alumiinista, jolla on hyvä lämmönjohtavuus.
Kiinnitysruuvit ovat kiinnikkeitä, jotka on suunniteltu pysymään kiinni komponentissa, joita ne pitävät kiinni, vaikka ne löystyisivät kokonaan. Ne tarjoavat käyttömukavuutta, turvallisuutta ja helppokäyttöisyyttä erilaisissa käyttökohteissa. Ne ovat suosittu valinta käyttökohteissa, joissa ruuveja irrotetaan usein tai joissa vaaditaan turvallisuutta, sillä nämä ruuvit pysyvät tiukasti paikoillaan, eivätkä ne löysty kokoonpanossa.
Tässä kiinnitysruuvien valikoimassa on kupukanta ja torx-kanta. Torx-kannat tarjoavat positiivisen kiinnityksen ja nopeasti sijoittavan tekniikan kierremomentin siirtämiseksi vähemmällä laskevalla painolla. Ne ovat erinomainen kiinnitysvaihtoehto kierteettömillä rei'illä varustetuille paneeleille, kun niitä käytetään yhdessä kierteellisten kiinnitysaluslevyjen kanssa. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä ISO 14583, joka edellyttää, että kiinnikkeet pysyvät kiinni kiinteissä ohjaimissa tai kohteissa, kun ne irrotetaan.
Ruuvit on valmistettu ruostumattomasta teräksestä, joka on korroosionkestävää ja hieman magneettinen. Ruuveja on mustutetulla pinnalla tai ilman. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa. Muista, että koska näiden ruuvien karan halkaisija on pienempi, niitä ei saisi kiristää ehdotettuun vääntömomenttiin kuin samanlainen ruuvi samalla kierrekoolla.
Tässä kiinnitysruuvien valikoimassa on korkkikanta kuusikulmaisella päällä. Kuusikulmaiset kannat ovat ihanteellisia tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on vähemmän pinta-alaa.
Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 4762. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Valikoimasta löytyy ruuveja mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnitysruuvien valikoimassa on pyöreä kanta kuusikulmaisella päällä. Kuusikulmaiset kannat ovat ihanteellisia tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on vähemmän pinta-alaa.
Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 1207. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Kiinnitysruuvit ovat turvallisia liitäntäkiinnikkeitä, jotka on suunniteltu pysymään kiinni komponentissa, joihin ne asennetaan, vaikka ne löystyisivät kokonaan. Ne tarjoavat käyttömukavuutta, turvallisuutta ja helppokäyttöisyyttä erilaisissa käyttökohteissa. Ne ovat suosittu valinta käyttökohteissa, joissa ruuveja irrotetaan usein tai joissa vaaditaan turvallisuutta, sillä nämä ruuvit pysyvät tiukasti paikoillaan, eivätkä ne löysty kokoonpanossa. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa.
Tässä kiinnitysruuvien valikoimassa on uppokanta ja kuusikulmainen pää. Kuusikulmaiset päät sopivat hyvin tarkkoihin kokoonpanoihin, joissa on vähemmän pinta-alaa. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 1207, mikä edellyttää, että kiinnikkeet pysyvät kiinni kiinteissä ohjaimissa tai kohteissa, kun ne irrotetaan.
Ruuvit on valmistettu ruostumattomasta teräksestä, joka on korroosionkestävää ja hieman magneettinen. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa.
Muista, että koska näiden ruuvien karan halkaisija on pienempi, niitä ei saa kiristää samalla kierrekoolla varustetulle identtiselle ruuville ehdotettuun momenttiin.
Tässä kiinnitysruuvien valikoimassa on matalakupukanta kahdella eri vaihtoehdolla: yksi torx-kannalla ja toinen ristikannalla. Torx-kantainen ruuvi tarjoaa positiivisen ja nopean kiinnityksen, joka siirtää vääntömomenttia pienemmällä vähenevällä paineella. Ristikantainen ruuvi kestää korkeita vääntömomentteja, minkä vuoksi se sopii hyvin käyttökohteisiin, joissa tarvitaan tiukkaa kiinnitystä ja joissa ruuvit täytyy irrottaa helposti, vaikka ne olisi kiristetty tiukkaan. Molemmat vaihtoehdot tarjoavat erinomaisen ulkomuodon kiinnitettyinä ja hienon tuote-esittelyn viimeistelyn.
Nämä ruuvit ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. M8-koissa on pienempi torx-kanta, kun taas M3-, M4-, M5- ja M6-koossa on ristikanta. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä ISO 14583. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnityssormiruuvien valikoimassa on pitkä pää. Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti.
Niitä käytetään tavallisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Niitä on saatavana mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnityssormiruuvien valikoimassa on matala pää. Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti.
Niitä käytetään tavallisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Niitä on saatavana mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnityssormiruuvien valikoimassa on matala pää urallisella kannalla. Uralliset kannat ovat yhteensopivia vakioteräisten ruuvimeisseleiden kanssa ja ne tarvitsevat pienempää vähentynyttä painetta osien kiertämiseen verrattuna upotettuihin aukkoihin. Asianmukaisesti kiinnitettyä terää tulisi käyttää liukumisen minimoimiseksi.
Nämä ruuvit ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Niitä on saatavana mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
Dubl Kote on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu kumiliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Suunniteltu kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, puu, jauhepinnoitetut materiaalit, lasi ja matalan pintaenergian muovit. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 150F; Käyttölämpötila: -20F - 150F; Pitovoima: 1 lb per 1 neliötuumaa teippiä. Käyttökohteet. Tilapäiset, puolikiinteät ja kiinteät esittelytelineet, muovien kuumapuristus, johtojen hallinta, kyltit, päätysuojat, päätykappaleet, kuviopintojen kiinnitys.
DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.
Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.
These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).
Available in a range of lengths to suit your application.
Remo One on pysyvä/irrotettava kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: pysyvä kumipohjainen yhdellä puolella, irrotettava liima kiinnityspuolella; Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit. Väliaikaiset ja pysyvät näyttelytelineet. Kertakäyttöiset mainontagrafiikat. Mainosefektit tai ripustusjouset.
Remo Two on kaksipuolinen vaahtomuoviteippi, joka on irrotettavissa molemmin puolin. Tekniset tiedot: Liima: irrotettava liimapinta molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit Kuluttajapakkaukset. Kertakäyttöinen mainosgrafiikka. Kuvista irralliset sarjat
Remo One on kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: Pysyvä kumiliima yhdellä puolella, irrotettava liima asennuspuolella. Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu kertakäyttöiseksi. Käyttökohteet. Mainos- ja tilapäiset kyltit, tilapäiset ja kiinteät esittelytelineet, kertakäyttöiset mainoskuvat, mainosefektit ja ripustusjouset, lyhyitä rullia kannattaa sisällyttää kaikenlaisten mainos- ja tilapäisten kylttien pakkauksiin.
Dubl Kote Acrylic on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu akryyliliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Akryyliliimat ovat UV-kestäviä, ja niillä on hyvä pehmenemisen kesto. Tekniset tiedot: Liimauslämpötila: 65F - 100F Käyttölämpötila: -20F - 175F Kohteet. Kyltit, ulkokyltit, päätysuojat, päätykappaleet, ilmanraikastimet, suojakehykset, kevyiden peilien kiinnitys
Kaksipuolinen teippi on alan suosikki myyntipiste-esittelyjen ja kylttien kiinnitykseen. Joustava vaahtomuovi täyttää raot, joten sillä voi kiinnittää epäsäännöllisiä pintoja. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.