Menu  Rechercher

Paliers épaulés

En stock

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Series Code:

Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Filtrer ou rechercher des variantes

Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez

Impérial
Métrique
Nous n'avons trouvé aucun résultat
Renseignements sur le stock des produits
Article de code Gamme de prix Disponibilité Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length Ajouter au panier