Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(3 Produtos)
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos de ventilação conta com uma cabeça sextavada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar