Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Fixadores de tampas e portas

 (4 Produtos)

Os fixadores de tampa/porta são usados em baús, caixas de ferramentas e outros recipientes onde é necessário manter a tampa aberta com as mãos livres. Estes suportes da tampa também evitam que a tampa seja aberta demais, ajudando a impedir a tensão nas dobradiças, danos ao recipiente e impedir que a tampa atinja pessoas ou objetos atrás do recipiente quando este é aberto.
Lista Painel

Batentes de porta

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Material: NBR, Steel, Die Cast ZincColour: Black, RedMaterial Flammability Standard: Series Code:

Door Stays - Heavy Duty

These Door Stays are aimed to offer consistent support and controlled movement for large doors in a variety of applications. It can support heavy loads while remaining stable and simple to use.

It can open to a maximum of 90 when placed with the cable release and has a total opening of 100 if used without the release wire. It is available in both left and right-hand versions, with and without a wire release.

It is easy to install into the applications with the help of basic tools. Commonly used in heavy-duty applications, such as exterior doors, industrial settings, fire exits, or doors in high-traffic areas.

  • Offers consistent support and controlled movement for large doors.
  • It can open to a maximum of 90 when placed with the cable release and has a total opening of 100.
  • Used in heavy-duty applications, such as exterior doors, industrial settings, or fire exits.
Material: 304 Stainless Steel Series Code: SRN2200

Tirantes de tampa articulados

As estadas de tampa dobrável são ideais para guardar tampas abertas, painel elétrico e tampas de inspeção. Podem ser utilizados com a mão esquerda ou direita numa variedade de materiais.

Tirantes de tampa de montagem a 90 graus articulados

As estadas de tampa dobrável são ideais para guardar tampas abertas, painel elétrico e tampas de inspeção. A linha oferece a versão dextra e canhota numa variedade de materiais.