Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(7 Produtos)
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
Estas flanges de montagem de extremidade em haste ou flanges esféricas são aparafusadas a partir de baixo e fixadas contra a rotação com uma cavilha nas uniões esféricas GN 784. Fabricadas em aço inoxidável e oferecem uma rotação de 120 graus. Os clientes poderão pesquisar a nossa seleção de Parafusos escareados, utilizados para apertar a união.
Hastes em aço com parafusos numa grande variedade de tamanhos.
Nossas extremidades de haste de polímero são adequadas para ambientes árduos graças à sua resistência a ácidos fracos e corrosão em condições húmidas. Oferecem uma boa resistência à sujidade e à poeira, graças às suas propriedades de funcionamento a seco e autolubrificante. São ideais para aplicações de movimento rotativo, oscilante e linear e oferecem compensação de desalinhamento e cargas de borda. Também fornecem amortecimento de alta vibração e isolamento elétrico.
Nossas extremidades de haste de polímero são adequadas para ambientes árduos graças à sua resistência a ácidos fracos e corrosão em condições húmidas. Oferecem uma boa resistência à sujidade e à poeira, graças às suas propriedades de funcionamento a seco e autolubrificante. São ideais para aplicações de movimento rotativo, oscilante e linear e oferecem compensação de desalinhamento e cargas de borda. Também fornecem amortecimento de alta vibração e isolamento elétrico.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar