Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(18 Produtos)
These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.
By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.
They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
As anilhas abertas foram concebidas com a ventilação integrada para facilitar a circulação do ar e evitar a acumulação de calor, humidade ou contaminantes em aplicações em que a ventilação adequada seja fundamental. As anilhas são comuns em sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de anilhas abertas em aço inoxidável é utilizada com parafusos ou outros fixadores para aumentar o desempenho e a durabilidade da montagem e são utilizadas em maquinaria industrial ou componentes automóveis.
Esta gama de Anilhas Cativas tem uma rosca muito fina no seu interior. Isto significa que podem ser aparafusadas, e uma vez atingida a rosca, a anilha não se separa do parafuso cativo.
Como instalar um conjunto de parafuso cativo e anilha:
1) Coloque o parafuso cativo no orifício do painel.
2) Enrosque a anilha no parafuso, para além da parte roscada do parafuso, que retém o parafuso no painel.
As anilhas são feitas em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.
As anilhas vedantes são utilizadas para fornecer uma solução de vedação fiável e eficaz. Contam com um design que cria uma vedação estanque entre duas superfícies, evitando a fuga de fluidos, gases ou contaminantes.
Esta linha de anilhas vedantes incorpora um O-ring de silicone que ajuda a adaptar-se à superfície e preencher os espaços ou imperfeições. São fabricadas em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.
As anilhas vedantes são normalmente utilizados em equipamentos industriais e aplicações automóveis. São reutilizáveis e resistentes a temperaturas de -75 ºC a +205 ºC.
As porcas vedantes integrais são um tipo de fixador com uma funcionalidade de vedação integrada, combinando a funcionalidade de uma porca e um componente vedante numa única unidade. Estas porcas fornecem uma ligação fiável e estanque ao mesmo tempo que simplificam o processo de montagem e eliminam a necessidade de componentes vedantes adicionais. Impedem a entrada de água, pó ou outros componentes e aumentam a força de aperto, reduzindo o risco de desaperto devido a vibrações, movimento ou forças externas.
Esta linha de porcas sextavadas vedantes integrais incorpora um O-ring, que é comprimido e apertado entre a porca e a superfície de contacto. São adequadas para temperaturas entre -100C e +260C e são reutilizáveis.
As porcas vedantes integrais são utilizadas em furos roscados e não roscado em aplicações como armários ou utilizadas nas indústrias automóvel, de maquinaria e elétricas.
Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos de ventilação conta com uma cabeça de máquina escareada com uma chave sextavada. As chaves sextavadas são adequadas para a montagem de precisão e quando a área de superfície é limitada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Esta linha de parafusos cilíndricos conta com uma cabeça de tampa com uma chave sextavada. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície.
São feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.
Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.
São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 4762. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).
Estes parafusos são feitos de aço inoxidável, o que proporciona uma boa resistência à corrosão e maquinabilidade. Pode encontrar um grupo de parafusos com um acabamento escurecido e outros sem. O material é uma escolha popular para aplicações na construção civil e no setor automóvel.
Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.
Os parafusos cilíndricos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos cilíndricos de ventilação conta com uma cabeça de tampa com uma chave sextavada. O design aberto destes parafusos permite uma circulação do ar controlada, o que os torna ideais para aplicações em que a ventilação adequada é fundamental. A característica cilíndrica destes parafusos fornece uma área de superfície adicional para uma melhor aderência.
Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos de ventilação conta com uma cabeça de botão de caixa com uma chave sextavada. As chaves sextavadas são adequadas para a montagem de precisão e quando a área de superfície é limitada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos de ventilação conta com uma cabeça sextavada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.
Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.
Esta linha de parafusos vedantes contam com uma cabeça de botão com uma chave sextavada e um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para completar a vedação. São fabricados em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.
Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.
Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.
Esta linha de parafusos vedantes contam com uma cabeça de tampa com uma chave sextavada e um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para completar a vedação. São fabricadas em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.
Os parafusos vedantes integrais são um tipo de fixador concebido com uma funcionalidade vedante para fornecer uma ligação segura e estanque para várias aplicações. Isto minimiza o risco de desaperto devido à vibração e ao movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.
Os parafusos vedantes integrais são utilizados em furos roscados e não roscados em aplicações tais como tubos, válvulas ou bombas.
A linha de parafusos vedantes com uma cabeça sextavada incorpora um O-ring, que é comprimido e apertado entre a cabeça e a superfície de contacto para completar a vedação. São fabricadas em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.
Esta gama de Parafusos Ventilados apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.
O núcleo oco dos parafusos atua como sistema de ventilação. A gama cumpre a norma DIN 912 (com ventilação central). São feitos de aço inoxidável austenítico limpo por ultrassons que proporciona uma muito boa resistência à corrosão, boa resistência e maquinabilidade. O material é muito utilizado na construção civil e em aplicações para o setor automóvel.
As porcas vedantes integrais são um tipo de fixador com uma funcionalidade de vedação integrada, combinando a funcionalidade de uma porca e um componente vedante numa única unidade. Estas porcas fornecem uma ligação fiável e estanque ao mesmo tempo que simplificam o processo de montagem e eliminam a necessidade de componentes vedantes adicionais. Impedem a entrada de água, pó ou outros componentes e aumentam a força de aperto, reduzindo o risco de desaperto devido a vibrações, movimento ou forças externas.
Esta linha de porcas abobadadas vedantes integrais incorpora um O-ring, que é comprimido e apertado entre a porca e a superfície de contacto. São adequadas para temperaturas entre -100C e +260C e são reutilizáveis.
As porcas vedantes integrais são utilizadas em furos roscados e não roscado em aplicações como armários ou utilizadas nas indústrias automóvel, de maquinaria e elétricas.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar