V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Priechodkové panely poskytujú riešenie pre montáž bez nástroja, ktoré je adaptabilné a šetrí čas pri inštalácii do steny. Modulárna konštrukcia (až 5 samostatných radov s celkovo 25 priechodkami) poskytuje plne flexibilné riešenie, ktoré umožňuje pridávať a odstraňovať priechodky s membránou montované na dosky. Ponúkame 8 veľkostí pre rôzne priemery káblov, ktoré nájdete v našom sortimente membránových priechodiek.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku