Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nosníky políc a sklenných prvkov

 (3 sady výrobkov)

Zoznam Mriežka

Nosníky políc - plný valec

Shelf Supports are designed to hold shelves securely in place. Commonly used in retail displays, the plastic supports are ideal for use in glass display units and cabinets.

The supports easily plug in thanks to the spigot mount design. They act like a bracket, bearing the weight of and providing support to both ends of a shelf. Assembly is quick and easy.

Different shelf support types available, including dowels and shelf bearers.

  • Material: Nylon and Polypropylene (PP)
  • Colour: White

Nosníky políc - s O-krúžkami na valci

Shelf Support is ideal for use on a glass shelf and other shelving displays. It has an attractive finished appearance. It features an integrated spigot mount design.

  • Materials: Steel and Zinc Alloy

Nosníky políc - chránič police

Shelf Retainer Supports have an easy plug-in design. They are used for signs and boards, such as corrugated cardboard displays and shelving. They are an ideal solution for applications with the point of sale and retail display industry.

They have a spigot mount design. They act as a bracket that provides secure support to both ends or sides of the cardboard display.

  • Material: Nylon
  • Colour: White