Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Rozpierky k doskám plošných spojov

 (35 sady výrobkov)

Zoznam Mriežka

Antirotačné podpierky PCB

Tento sortiment podpierok dosiek plošných spojov drží dosku na okraji, čím sa minimalizujú potrebné rozstupy. Sú k dispozícii s uzamykacím výstupkom alebo bez uzamykacieho výstupku pre dodatočnú pevnosť uchytenia.

Dištančné stĺpiky so závitom

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

Skupina SR: SR2794

Keramické izolačné korálky

These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.

Okrúhle PA rozpierky bez závitu

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Skupina SR: SR1941

Okrúhle POM rozpierky bez závitu

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Okrúhle PS rozpierky bez závitu

Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.

  • Material: PS
  • Colour: Black, Natural, White
  • Material Flammability Standard: UL94 HB

Okrúhle PVC rozpierky bez závitu

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Skupina SR: SR2788

Okrúhle izolačné dištančné stĺpiky

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Skupina SR: SR2797

Okrúhle kovové rozpierky bez závitu

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Podperné stĺpiky PCB - obojstranne zacvakávacie s vidlicou, odpružené

Tieto jedinečné podpery fungujú ako pružina. Je to odpružený diel, ktorý môže zabezpečiť trvalú podporu doske plošných spojov PCB.

Podperné stĺpiky PCB - so spínacím nitom, s dvoma výstupkami

Tieto inovatívne rozpery sa montujú do panela pomocou nitu, ktorý je zabudovaný do dielu. Zatlačením na hlavu rozpery sa vysunú nožičky a uzamknú ju na mieste. Dodávajú sa v 13 metrických dĺžkach rozpery vo vyhotovení z polyamidu UL94 V-2.

Podperné stĺpiky PCB - stohovateľné

Tieto dištančné stĺpiky sa dajú zacvaknúť jeden do druhého cez vrchnú časť na naskladanie ľubovoľného počtu dosiek. Diel MB-1-156 sa používa ako vrchný uzatvárací nit stohovania.

Podperné stĺpiky PCB - zaistenie na hranu, skrutkovacie, s dlhým výstupkom

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Skupina SR: SR2758

Podperné stĺpiky PCB - štvrťotáčkové

Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB a zaistenie štvrťotáčkou uľahčuje použitie.

Podperné stĺpiky pre PCB - obojstranné zacvakávacie lamelové upevnenie

Tieto dištančné stĺpiky majú lamelové uchytenie na obidvoch koncoch na bezpečné zaistenie. Montáž do slepého otvoru je dostatočne pružná na uzamknutie do okrúhlych, závitových, vyrazených alebo navŕtaných slepých otvorov.

Podperné stĺpiky pre PCB - ovládané dotykom

Štandardná rozpera montovaná so zacvaknutím do otvoru je ideálna na rýchlu montáž do stohovateľných PCB. Integrovaná pružina umožňuje ohýbanie horného panelu a je vhodná pre dotykové ovládacie panely.

Podperné stĺpiky – dvojité zamykanie

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Skupina SR: SR2719

Podpierky PCB do zámkového otvoru

Tieto podperné stĺpiky pre PCB sú určené na pripevnenie do zámkového otvoru. To umožňuje v prípade potreby ľahké odstránenie. Sú k dispozícii buď s bajonetovým výstupkom alebo ako dvojdielne na zatlačenie.

Podpierky PCB s miskovitou základňou

Tento sortiment podpierok PCB má miskovitú spodnú príchytku, ktoré zvyšuje stabilitu a zakrýva príchytku. Sú k dispozícii v dvoch zamykacích typoch vrchov, bajonetovou hlavou alebo výstupkom.

Rozpera pre PCB s plochou podložkou

Tieto podpierky sú určené na podporu veľmi zaťažených dosiek plošných spojov. Nie je potrebný žiadny priechodný otvor v doske na uľahčenie prístupu k spodnej strane dosky. Dodávajú sa v troch typoch: základňa s prírubou, miskovitá základňa alebo telo s pružinou.

Rozperky s uchytením za hranu a obrátenou montážou

Tieto rozperky sa montujú zo spodnej strany nosnej dosky a takmer z nej nevyčnievajú. Montujú sa do obdĺžnikového otvoru 0,375 x 0,313 v nosnej doske, aby sa nepretáčali. Dosku plošných spojov prichytí za hranu ramenom, ktoré je možné uvoľniť.

Rozperky upevňované spínacími nitmi

Určená na jednoduchú montáž na rám s plastovým zatlačovacím nitom SR. Umožňuje montáž do celého radu hrúbok panelov. Plochá hlava nitu pre minimálne vyčnievanie do spodnej časti rámu.

Rozpery s objímkou

These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.

Rozpery so zaistením na hranu pre PCB - zacvakávacie

Rozpery so zaistením na hranu zabezpečujú bezpečné uchytenie bočnej strany dosky plošných spojov PCB, prichytenie zacvaknutím a polohovací výstupok sú ideálne na rýchlu montáž. Doska plošných spojov PCB sa dá pri údržbe ľahko vybrať.

Rozpierky

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Skupina SR: SR2702

  • z/zo 2