V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(2 sady výrobkov)
Essentra Components ponúka rozmanitý výber zdvíhacích skrutiek s okom, bežne označovaných ako zdvíhacie krúžky. Tie sú k dispozícii v širokej škále farieb a materiálov vrátane ocele a nehrdzavejúcej ocele (AISI 316), čo zaručuje ich vhodnosť do rôznych prostredí. Naše zdvíhacie skrutky s okom prechádzajú v súlade s normami DIN prísnymi testami pri nosnosti, ktorá je 2,5-násobkom ich maximálneho zaťaženia. Na požiadanie k nim môže byť priložené osvedčenie ES o zhode zdvíhacieho zariadenia. Je nevyhnutné zabezpečiť, aby si zdvíhacie skrutky s okom počas používania udržali pevný kontakt s krycím povrchom. Tieto skrutky sa zvyčajne pripevňujú k zariadeniam výlučne na účely prepravy, a nie na opakované úlohy zdvíhania. Pri využitiach, ktoré si vyžadujú časté zdvíhanie, odporúčame preskúmať náš sortiment otočných zdvíhacích skrutiek
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku