Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Závesné lankové systémy

 (4 sady výrobkov)

Zoznam Mriežka

Držiaky na plagáty - pevné

Cable Display Pockets hold window displays in place. Printed display materials are inserted into the acrylic pocket, with the purpose of hanging in a window display. The pockets need to be used in combination with cables and clamps (sold separately). Ideal applications include retail, point of sale and property sale window displays.

Available in both landscape and portrait orientations, and supplied in a selection of print size options that include; A2, A3, A4 and A5.

  • Material: Acrylic
  • Colour: Clear (Transparent)

Lankové systémy

Steel Cable is one of several display components available, to help hold window displays in place. The cable should be used with Display Pockets and Clamps (sold separately).

Various cable thickness and lengths are available to suit your project requirements.

  • Material: Steel
  • Colour: Natural
  • Pricer per roll and not per metre.

Spojky a úchyty

A varied range of component cable display fixings and connectors, which can be used with cable and poster holders to display window prints, posters and other display items. They are ideal for use in retail and a host of point of sale applications.

The components included in this range include; Connectors, Elbow Connectors, Wall Fix Connectors, Bottom Fixings and Wall Fixing Plates. Each component part is sold separately.

  • Material: Brass
  • Finish: Chrome Plated

Svorky pre lankové systémy

A vertically mounted Cable Display Clamp that is used with cable and poster holders. Holds window prints, posters and other displays in place.

Two types available, which come in alternative styles that include; Side Panel Support, Shelf Grip, Top Panel Support and Twin Side Panel Support. Type two options are suitable for M5 screws.

  • Material: Brass
  • Finish: Chrome Plated