Meny Sök

Glidlager med fläns

I lager

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Series Code:

Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Filtrera eller sök varianter

Använd filter eller sök nedan för att hitta det du söker

Imperisk
Metrisk
Inga resultat hittades
Information om produktartiklar
Artikelnummer Prisintervall Tillgänglighet Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length Köp