Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

O-ringstätningar Spanjoletthandtag

 (6 Produktserier)

Lista Rutnät

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Ring Seal Clamps

This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.

Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.

These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.

  • Materials: FKM, EPDM, VMQ
  • Colours: Blue, Black
  • FDA-compliant




Serienummer: SRV0054, SRV0053, SRV0052, SRV0048, SRV0047, SRV0046

Satser med tätningsringar - O-ring

Vårt stora utbud av O-ringar och satser med O-ringar finns tillgängligt för tätning i hydrauliska och tryckluftstillämpningar, och innefattar både metriska och imperial-storlekar.



Serienummer: SR6152, SR6160, SR6155, SR6154, SR6151, SR6150

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Serienummer: SR5537

Tätningsringar - Metriska

Vårt stora utbud av O-ringar och satser med O-ringar finns för tätning i hydraul- och tryckluftstillämpningar, och innefattar både metriska och europeiska metriska storlekar



Serienummer: SR6159

Tätningsringar - O-ring

Vårt stora utbud av O-ringar och satser med O-ringar finns tillgängligt för tätning i hydrauliska och tryckluftstillämpningar, och innefattar både metriska och imperial-storlekar.



Serienummer: SR6151, SR6150, SR6160, SR6152, SR6155, SR6154